Five Wire Resistive Touchpanels
Features
- Cost effective solution.
- Durable and can withstand scratches made by keys, rings and so forth.
- Ideal for POS, HMI and POI applications.
|
Introduction
Five wire resistive touch panels using a film to glass approach and fixed tail ensures most reliable touch experience. Resistive touch is most suitable for applications such as point of sale, voting machines, HMI or medical applications.
|
Specifications
| Operating Voltage |
3.3 to 5 VDC |
| Loop Resistance |
50~500 ohm( pin to pin on drive layer) |
| Linearity |
Less than 1.0% |
| Insulation Resistance |
> 20 M at 25 VDC |
| Type |
Analog |
| Transparency |
> 80% |
| Haze Clear Finish |
Clear Finish < 5% ± 2%, Antiglare Finish < 10% ± 2% |
| Activation Method |
Stylus or Finger |
| Activation Force |
< 50g |
| Structure |
Film/Glass |
| Connection Tail |
FFC Material |
| Surface Hardness |
3H |
| Lifetime durability |
35 million touches |
|
Mechanical and Environmental
| Operation temp. |
-10°C to 60°C |
| Storage temp. |
-40°C to 85°C |
| Operation Humidity |
20 % to 85 % non condensing |
| Storage Humidity |
10 % to 90 % non condensing |
|
Ordering Information
|
|