- Solutions
-
- Platform
- HMI / Display
- Embedded Computing
-
|
Capacitive Touchpanels
Features
- Ideal for ATM, outdoor or public applications.
- Hardened glass for protection.
- Can withstand scratches made by keys, rings and sharp materials.
|
Introduction
TechNexion's Capacitive touch panels are manufactured using advanced technology to ensure durability. The capacitive touch panels are especially suitable for applications such as outdoor, entertainment, ATM, public kiosk and so forth. By using capacitive touch technology failure rates by scratches on the surface which generally cause touch panels to stop functioning are a matter of the past.
|
Specifications
| Operating Voltage |
5VDC |
| Loop Resistance |
100~500 ohm( pin to pin on drive layer) |
| Linearity |
Less than 1.0% |
| Insulation Resistance |
> 20 M at 25 VDC |
| Type |
Analog |
| Transparency |
> 95 % |
| Haze Clear Finish |
Clear Finish < 5% ± 2%, Antiglare Finish < 10% ± 2% |
| Activation Method |
Finger |
| Activation Force |
< 10g |
| Structure |
Glass |
| Connection Tail |
FFC Material |
| Surface Hardness |
> 7H |
| Lifetime durability |
200 million touches |
|
Mechanical and Environmental
| Operation temp. |
-20°C to 70°C |
| Storage temp. |
-40°C to 85°C |
| Operation Humidity |
20 % to 85 % non condensing |
| Storage Humidity |
10 % to 90 % non condensing |
|
Ordering Information
|
|
|