Home arrow Products arrow Components arrow Power Supply arrow PS-DC-ATX-80W

PS-DC-ATX-80W power converter board

Features

  • Total power 80 Watt 
  • Input : 10.8~20.0VDC
  • Output : +3.3V, +5V, +12V, -5V, -12V, +5VSB 
ps-dc-atx-80w

Introduction

TechNexion's PS-DC-ATX-80W is a DC to ATX power converter board with a maximum power output of 80 Watt. This unit is specially designed for low power embedded solutions that incorporate a SFF (small form factor) design concept.

Specifications

Input Voltage 10.8~20.0 VDC wide range input
Efficiency 80% typical at full load
Output Power 80W
DC Output Voltage +3.3V, +5V, +12V, -5V, -12V, +5VSB, & PS-ON
Short circuit protection +5V & +3.3V exceeds +110% to 160%
Over Voltage Protection 5.6 to 6.5 VDC on +5V output

Mechanical and Environmental

Operating Temp. -10°C to 60°C
Storage Temp. -20°C to 80°C
Humidity 10 % to 90 % non condensing
Certification CE, FCC, UL, CB, TUV
Warranty 1 year limited

Otput characteristics

Output Voltage Min. Max. O/P reg. Ripple (Vp-p)
+3.3V 0.0A 5A 5% 60mV
+5V 0.0A 5A 5% 60mV
+12V 0.0A 2.5A 5% 120mV
-5V 0.0A 0.2A 10% 60mV
-12V 0.0A 0.1A 10% 120mV
+5Vsb 0.0A 1A 5% 60mV
PW-OK P.G. : 100ms - 500ms
PS-ON Remote
COM. Return

Dimension Drawing 

Dimension Drawing

Ordering Information

Partnumber Description
 PS-DC-ATX-80W 80Watt DC to ATX converter board.