Home arrow Products arrow Components arrow Power Supply arrow PS-DC-ATX-60W

PS-DC-ATX-60W converter board

Features

  • Maximum input 60W
  • Input : 12.0~12.60VDC
  • Output : +3.3V, +5V, +12V, -5V, -12V, +5VSB
ps-dc-atx-60w

Introduction

TechNexion's PS-DC-ATX-60W is a DC to ATX power converter board with a maximum power input of 60 Watt. This unit is specially designed for low power embedded solutions that need to be build around a fanless design concept.

Specifications

Input Voltage 12.0~12.60VDC
Efficiency 70% typical at full load
Output Power 60W maximum
DC Output Voltage +3.3V, +5V, +12V, -5V, -12V, +5VSB, & PS-ON
Short circuit protection +5V & +3.3V exceeds +110% to 160%.
Over Voltage Protection 5.6 to 6.5 VDC on +5V output
Input Current 7Amps maximum at 12.0 Vdc input voltage

Mechanical and Environmental

Operating Temp. -10°C to 60°C 
Storage Temp. -20°C to 80°C
Humidity 10 % to 90 % non condensing
Certification CE, FCC, UL, CB, TUV
Warranty 1 year limited

Output characteristics

Output Voltage Min. Max. O/P reg. Ripple (Vp-p)
+3.3V 0.0A 5A 5% 80mV
+5V 0.0A 5A 5% 80mV
+12V 0.0A 1A 5% 160mV
-5V 0.0A 0.2A 10% 80mV
-12V 0.0A 0.1A 10% 160mV
+5Vsb 0.0A 1A 5% 100mV
PW-OK P.G. : 100ms - 500ms
PS-ON Remote
COM. Return

Dimension Drawing 

Dimension Drawing

Ordering Information

Partnumber Description
PS-DC-ATX-60W 60 Watt DC to ATX converter board.