Home arrow Products arrow Components arrow Power Supply arrow PS-DC-ATX-200W

PS-DC-ATX-200W converter board

Features

  • Total Power : 200Watts
  • Input : 12.0 VDC
  • Output : +3.3V, +5V, +12V, -12V, +5VSB
ps-dc-atx-200w

Introduction

TechNexion's PS-DC-ATX-200W is a DC to ATX power converter board with a maximum power output of 200 Watt. This unit is specially designed for embedded solutions that incorporate multiple harddisks for datastorage.

Specifications

Input Voltage 12.0VDC wide range input
Efficiency 85% typical at full load
Output Power 200W
DC Output Voltage +3.3V, +5V, +12V, -5V, -12V, +5VSB, & PS-ON
Short circuit protection Short circuit protection on all outputs.
+5V & +3.3V exceeds +110% to 160%
Over Voltage Protection 5.6 to 6.5 VDC on +5V output

Mechanical and Environmental

Operating Temp. -10°C to 60°C
Storage Temp. -20°C to 80°C
Humidity 10 % to 90 % non condensing
Certification CE, FCC, UL, CB, TUV
Warranty 1 year limited

Otput characteristics

Output Voltage Min. Max. O/P reg. Ripple (Vp-p)
+3.3V 0.0A 6A 5% 100mV
+5V 0.0A 6A 5% 100mV
+12V 0.0A 12A switched input 200mV
-12V 0.0A 0.1A 5% 200mV
+5Vsb 0.0A 2A 5% 100mV
PW-OK P.G. : 100ms - 500ms
PS-ON Remote
COM. Return

Dimension Drawing 

Dimension Drawing

Ordering Information

Partnumber Description
PS-DC-ATX-200W 200Watt DC to ATX converter board.