Home arrow Products arrow Components arrow Power Supply arrow PS-AC-ATX-115W

PS-AC-ATX-115W Open Frame Powersupply

Features

  • Up to 115 Watt 
  • Easily to connect to ATX based motherboard. 
  • Over voltage protection. 
ps-ac-atx-115w

Introduction

PS-AC-ATX-115W is TechNexion's open frame powersupply for embedded systems that have the need of fanless operation.

Specifications

Input Voltage 90 ~ 240 VAC
Frequency 47 ~ 53 Hz
Input current 2.5A max. (RMS) 115VAC
Inrush current <25A peak cold start @25°C
Efficiency >70% typical at full load
Cross regulation ±5%
Hold–up time >20ms at full load and 115VAC nominal line
Over load protection @ 110% to 145% above maximum rating

Mechanical and Environmental

Dimensions 228(L)*55(W)*39(H) mm
Operating Temperature -10°C to 60°C
Storage Temperature -20°C to 80°C
Humidity 10 % to 90 % non condensing
Certification CE, FCC, UL, TUV, CB
Warranty 1 year limited

Output characteristics

Output Voltage Min. Max. O/P reg. Ripple (Vp-p)
+3.3V 0.0A 2A(3A fan) 5% 50mV
+5V 1.0A 6A(10A fan) 5% 50mV
+12V 0.0A 3.5A 8% 120mV
-5V 0.0A 0.1A 5% 50mV
-12V 0.0A 0.5A 10% 120mV
+5Vsb 0.0A 1.5A 5% 50mV
PW-OK P.G. : 100ms - 500ms
PS-ON Remote
COM. Return

Dimension Drawing 

Dimension Drawing

Ordering Information

Partnumber Description
PS-AC-ATX-115W 115W ATX open frame powersupply