Innovators of Technology

PICO-IMX6-SD

Key Features

picoimx6sd 300
The PICO-IMX6-SD reference design based on the NXP i.MX6 multimedia processor is a purpose-built, small footprint hardware platform equipped with a wide array of high-speed connectivity engineered to support IoT endpoints, wearable applications, appliances, drones or industrial mobile terminals.

The affordable reference design is compatible with Intel Edison baseboards and adds a number of additional high-speed signals such as PCIe, RGMII LAN, USB as well as 24 bit TTL Display, LVDS, HDMI and MIPI CSI Camera and MIPI DSI Display options.

The PICO-IMX6-SD combines outstanding detailed documentation and design files to integrate the module into your designs with support for Linux 3.x kernel sourcecode and has recipes for Yocto, Ubuntu and Android available.
 
pdfDatasheet            folderDocumentation and Support

Interface Overview

picoimx6sd bar 700


Block Diagram

picoimx6sd blockdiagram 700

 

Specifications

Processor NXP i.MX6 Solo / Duallite / Quad
Technology ARM Cortex-A9 single/dual core @ 1Ghz
System Memory Upto 2GB DDR3
Storage SD cardslot
Operation System Linux, Yocto, Android, Ubuntu

Connectivity

Gigabit Network RGMII Signals routed to board-to-board connector
Wireless LAN Broadcom BCM4339 802.11ac
Bluetooth Broadcom BCM4339 Bluetooth v. 4.0

Connectors

Board-to-Board 1x Intel Edison compatible connector (Hirose 70-pin)
2x Hirose 70-pin connectors

I/O Interface Signalling

Edison I/O @ 1.8V 9x GPIO
4x PWM
2x I²C
1x I²S
1x SPI
2x UART
USB-OTG
SDIO (4-bit)
Additional I/O @ 3.3V Single Channel LVDS
24-bit TTL RGB
HDMI 1.4
MIPI CSI Camera
MIPI DSI Display
PCIe
RGMII (gigabit LAN)
Flex CAN version 2.0B Compliant

Video

GPU 3D Vivante GC880
35Mtri/s 266Mpxl/s
Open GL ES 2.0
GPU 2D
(Vector Graphics)
Emulated on GPU 3D
GPU 2D
(Composition)
Vivante GC320
600Mpxl/s, BLIT
Video Decode 1080p30 + D1
Video Encode 1080p30 H.264
BP / Dual 720p

Audio

Interface I²S (1 channel)
Audio Codec On Carrier Board

 

Power Specifications

Input Power Requirements 3.3 ~ 4.5 VDC

Environmental and Mechanical

Temperature Commercial : 0° to 60° C
Extended : -20° to 70° C
Industrial : -35° to 85° C (no WiFi possible)
Humidity 10 - 90%
Dimensions 36 x 40 mm
1⅜ x 1 inch
Weight 8 grams
Certification Compliant with CE, FCC, RoHS, REACh directives

Dimensional Drawing

All dimensions are in mm

picoimx6sd dimension 700


Available Development Kits

PICODWARFIMX6S10R512SDBW
PICODWARFGL Carrierboard with PICO-IMX6-SD Module i.MX6 Solo Processor, 512MB DDR, SD Cardslot and WiFi / Bluetooth
PICODWARFIMX6U10R1GBSDBW
PICODWARFGL Carrierboard with PICO-IMX6-SD Module i.MX6 Duallite Processor, 1GB DDR, SD Cardslot and WiFi / Bluetooth

Part Ordering Information

PICOIMX6S10R512SD
PICO-IMX6-SD Module with i.MX6 Solo Processor, 512MB DDR, SD Cardslot
PICOIMX6S10R512SDBW
PICO-IMX6-SD Module with i.MX6 Solo Processor, 512MB DDR, SD Cardslot and WiFi / Bluetooth
PICOIMX6U10R1GBSD
PICO-IMX6-SD Module with i.MX6 Duallite Processor, 1GB DDR, SD Cardslot
PICOIMX6U10R1GBSDBW
PICO-IMX6-SD Module with i.MX6 Duallite Processor, 1GB DDR, SD Cardslot and WiFi / Bluetooth