Home arrow Products arrow HMI / Display arrow Modular Panel PC arrow TILDA-1591

TILDA-1591 Series - 15" Panel PC

Features

  • 15 inch LCD panel with optional touchpanel.
  • IP65, NEMA 4x waterproof protection.
  • Optional resistive 5 wire or capacitive touchpanel.
tilda-1591

Introduction

TechNexion's TILDA-1591 is a 15 inch LCD panelpc featuring a Pentium M fanless design which makes this unit suitable under the most extreme applications. Standard only frontpanel is IP64 however TechNexion can make the complete unit water/dustproof (OEM clients only).

Specifications

Processor Pentium M 1.4 Ghz Low Voltage
Celeron M 1 Ghz Low Voltage
Chipset Intel Mobile 915GM Express GMCH and ICH6 chipset
BIOS Award BIOS 
Memory Two DDR2 DIMM supports max. 2GB dual channel DDR2 SDRAM
I/O Port DB15 female VGA and DB9 male COM port
7.1 channel and S/P DIF audio port
Four USB ports
AV / S-Video TV-out port
RJ45 Gigabit Ethernet port
Drivebays One 2.5 inch harddisk bay
Expansion Slot One PCI slot
Network Chipset Intel gigabit Ethernet
Network Indicator Link/Active
Audio Chipset Intel Azalia High Definition (HD) audio with Intel ICH6 and ACL882
Supports 7.1 channel, 5.1 channel and S/P DIF interface
Display Chipset Intel Mobile 915GM Express GMCH built-in GMA 900 VGA core
Display Resolution 768 * 1024 (SVGA)
Watchdog Timer Programmable generates NMI or system reset watchdog timer
Power requirements 12VDC input

Mechanical and Environmental

Front Panel Protection IP65, NEMA 4x compliant
Construction Aluminum frontpanel and steel back casing
Front panel color a. anti scratch black or gunpowder coating
b. anodized sandblasted original aluminum color
Case color black powder coated back casing
Power requirements 12 VDC 60Watt
Operating Temperature 0°C to 50°C
Storage Temperature -20°C to 60°C 
Humidity 10 % to 90 % non condensing
Dimensions 380 (W) * 300 (L) * 65 (H) mm 
Certification CE, FCC class A
Warranty 1 year limited

Optional Accessories

Touchpanel Resistive 5 wire touchpanel
Wireless 802.11b/g or 802.11a/b/g integrated wireless LAN

Ordering Information

Partnumber Description
TILDA-1591-PM1400
Pentium M 1.4 Ghz Fanless 15 inch panelpc
TILDA-1591-CM1000
Celeron M 1Ghz Fanless 15 inch panelpc