TEP-0500-IMX7 is a low-power consumption HMI based on an NXP i.MX7 Dual core Cortex-A7™ + M4™ processor
TEP-0500-IMX7
- The TEP-0500-IMX7 is a low-power consumption HMI based on an NXP i.MX7 Dual core Cortex-A7™ + M4™ processor.
- Features a 5-inch widescreen ratio multitouch PCAP touch screen with LED backlight and brushed aluminum front bezel.
- Edge-computing ready with internal mini-PCIe expansion + SIM card slot for cloud connectivity.
- 2 RS-232, 2 CAN, 8 GPIO, 2 Gigabit Ethernet and USB interfaces.
- Orderable with single voltage 12V DC, wide voltage 9 - 36V DC or 802.3.at PoE (power over ethernet) options.
TEP-0700-IMX7 is a low-power consumption HMI based on an NXP i.MX7 Dual core Cortex-A7™ + M4™ processor
TEP-0700-IMX7
- The TEP-0700-IMX7 is a low-power consumption HMI based on an NXP i.MX7 Dual core Cortex-A7™ + M4™ processor.
- Features a 7-inch widescreen ratio multitouch PCAP touch screen with LED backlight and brushed aluminum front bezel.
- Edge-computing ready with internal mini-PCIe expansion + SIM card slot for LTE/5G cloud connectivity.
- 2 RS-232, 2 CAN, 8 GPIO, 2 Gigabit Ethernet and USB interfaces.
- Orderable with single voltage 12V DC, wide voltage 9 - 36V DC or 802.3.at PoE (power over ethernet) options.
- Linux, Yocto, Ubuntu, Android runtime images and full source code available.
TC-0700 is an ultra-slim, low power, fanless HMI based on a Solo or DualLite core ARM Cortex-A9 NXP i.MX6processor. 7…
TC-0700
- TC-0700 is an ultra-slim, low power, fanless HMI based on a Solo or DualLite core ARM Cortex-A9 NXP i.MX6processor.
- 7 inch Projective Capacitive (multitouch) high resolution (1024 x 600) bright (500 nits) widescreen LCD with LED backlight.
- Galvanic isolated CAN Bus and Serial (RS-232/422/485) ports.
- USB 2.0 Host, USB 2.0 OTG, microSD card slot, 4x GPIO (galvanic isolated) and HDMI for secondary display.
- PoE function 802.3at or 9-36V DC power input.
- Available with colorful bezels.
TC-0710 is an ultra-efficient, low power, fanless HMI based on a Solo, DualLite, or Quad core ARM Cortex-A9 NXP i.MX6…
TC-0710
- TC-0710 is an ultra-efficient, low power, fanless HMI based on a Solo, DualLite, or Quad core ARM Cortex-A9 NXP i.MX6 processor.
- 7 inch Projective Capacitive (multitouch) high resolution (1024 x 600) bright (500 nits) widescreen LCD with LED backlight.
- Galvanic isolated CAN Bus and Serial (RS-232/422/485) ports.
- USB 2.0 Host, USB 2.0 OTG, microSD card slot, 4x GPIO (galvanic isolated) and HDMI for secondary display.
- PoE function 802.3at or 10-30V DC power input.
- Available with brushed aluminum bezel.