Home arrow Products arrow Mobile Computing arrow Multimedia Tablets arrow MT-7400

MT-7400 7 inch multimedia tablet

Features

  • 7 inch touch screen (800*480 resolution)
  • rotatable camera 
  • integrated audio and superb quality by using cradle.
mt-7400

Introduction

TechNexion's multimedia tablet is ideal to bring your application mobile on this 7 inch touch enabled display. With the help from TechNexion software integration time to bring applications to market will be reduced to a minimum and bringing momentum of your products within reach.

Specifications

Processor ARM9 @ 400Mhz
Memory 128 MB RAM
Internal storage 128 MB storage for operation system and keyfiles
Connectors Multipin connector to connect to a cradle.
Audio jack for headset
charging connector
Wireless capabilities 802.11 wireless LAN (2.4Ghz)
Bluetooth
Audio integrated microphone and speaker
headset jack for headset
multipin connector to connect audio to external cradle speaker or audio system
Expansion/storage micro SD cardslot (maximum 2GB)
Accesories touch stylus
cradle for easy charging, audio and 2 USB ports
charger

Mechanical and Environmental

Power Requirements Adaptor 5V @ 2.5A
Operation Temperature 0°C to 50°C
Storage Temperature -20°C to 80°C
Operation Humidity 20 to 80 % non condensing
Storage Humidity 10 to 90 % non condensing
Dimensions 188mm * 113mm * 13mm (length * width * thickness)
Weight 350 grams
Certification confirm FCC, CE, RoHS and WIFI standards
Warranty 1 year limited
   

Ordering Information

Partnumber Description
MT-7400 7 inch multimedia touch tablet