TIM-8690-MT Embedded board with M690T chipset
Features
- Supports AMD AM2 and AM2+ CPU
- Highend integrated graphics
- Dual gigabit LAN
- 10 channel analog audio and 2 independant SPDIF
- Onboard integrated touchpanel
- Dual BIOS with auto-fail protection.
|
Introduction
TIM-8690-MT is an integrated motherboard which has all possible options on board which you might require for a kiosk, atm, hmi or panelpc application.
|
Specifications
| Processor |
AMD AM2 Socket compatible CPU.
AMD Athlon, Athlon dualcore, Sempron |
| Chipset |
AMD M690T |
| BIOS |
Dual BIOS Award with auto fail/recover function in case primair BIOS gets corrupted |
| Memory |
2 slot 200-pin DDR2 667/800Mhz DIMM supporting 2GB per slot (total 4GB) |
| Rearpanel I/O Connectors |
|
| Onboard additional I/O |
RS-232 (2 port)
LPT printerport
PS2 Keyboard/Mouse
USB (6 port)
Audio (10 analog channels)
Audio SPDIF channels (2 independant)
SCART, HDMI, DVI
Infra red |
| Hardware Monitor |
|
| Watchdog Timer |
|
| |
|
|
Storage and Expansion Interfaces
| IDE channels |
44-pin connector |
| SATA Chipset |
AMD SB600 |
| SATA Ports |
4 SATA-II ports |
| CF Cardslot |
CFII cardslot for storage |
| Expansion Slot |
Mini-PCI slot
PCI-Express 16x slot |
| |
|
|
Communication
| LAN Chipset |
Dual Marvell Yukon Gigabit |
| LAN connector |
By pinheader including LED signals |
| Serial Port |
2 RS-232 ports |
| Parallel Port |
1 LPT printerport |
| IrDA |
Consumer infrared |
| Digital I/O |
8 channel configurable as input and/or output |
| |
|
|
Display and Multimedia
| Display Chipset |
M690T |
| Display Memory |
Upto 1GB system memory |
| Display Connectors |
LVDS, HDMI, DVI, VGA, SCART |
| Display Resolution |
| LCD Interface |
|
| Touchpanel |
Onboard 5wire resistive touchpanel controller |
| Audio Chipset |
Realtek ALC888S |
| Audio Connectors |
10 analog channels (by pinheader)
2 independant SPDIF digital (by pinheader) |
| |
|
|
Mechanical and Environmental
| Power Requirements |
DC12V single voltage input |
| Operation Temperature |
| Storage Temperature |
|
| Operation Humidity |
|
| Storage Humidity |
|
| Dimensions |
200 by 230 mm |
| Certification |
RoHS, LVD, CE and FCC compliant |
| Warranty |
2 year limited |
| |
|
|
Dimension Drawing  |
Ordering Information
| Partnumber |
Description |
| TIM-8690-MT |
Embedded motherboard with AMD M690T chipset for multimedia touch application |
|
|