TIM-7855 Pentium M with 855GM chipset
Features
- Pentium M mini-ITX motherboard featuring Intel 855GM chipset.
- Optional dual Gigabit ethernet
- Low voltage processor versions available for fanless operation.
|
Introduction
TechNexion's TIM-7855 is the ideal embedded solution for multimedia and gaming applications that needs to be up and running 24 hours a day 365 days a year. Based on Intel Pentium M with 855GM Express chipset the board is rocksolid and a 100 percent intel solution which rules out compatibility or driver issues as well guarantees a stable reliable solution for mission critical applications. Dual gigabit gives this board the possibility to run highdemanding network applications.
|
Specifications
| Processor |
Intel Centrino Mobile Pentium M / Celeron M CPU
Intel Micro-FCPGA package, 533 / 400 MHz FSB
Optional Intel LV / ULV Pentium M / Celeron CPU |
| Chipset |
Intel 855GME |
| BIOS |
Award BIOS |
| Memory |
One DDR DIMM supports max. 1GB DDR SDRAM |
| I/O Port |
DB15 female VGA
DB9 male COM port
Single or dual RJ45 Gigabit Ethernet port
Two or four USB ports
Dual IEEE1394 Firewire port (option)
Line-in, mic-in, line-out Audio ports |
| Onboard I/O |
2 USB pinheader
up to 4SATA connectors
IDE Harddisk 40 pin connector
LVDS single/dual channel connector
Inverter connector (to support backlight dimming)
COM port (pinheader) |
| Expansion Slot |
PCI slot |
| Network Chipset |
Single / dual Intel / Realtek (RTL) Gigabit Ethernet |
| Network Indicator |
Link/Active |
| Audio Chipset |
Intel ICH4 chipset with onboard ACL655 AC97 3D audio codec supporting 5.1 channel, line-in, line-out, mic-in, CD-in and S/P DIF interface |
| Display Chipset |
Intel 855GME built-in Intel Extreme Graphics 2 |
| Display Connectors |
Supports single-/dual-channel 18-bit LVDS TFT LCD
Onboard 40-pin Hirose DF13-40DP-1.25V connector
DB15 female VGA connector |
| RAID/SATA Chipset |
Optional dual Serial ATA (SATA) portswith RAID 0/1 |
| Watchdog Timer |
Programmable generates NMI or system reset watchdog timer |
| Power requirements |
ATX 20 pin Molex connector |
| Formfactor |
Mini-itx |
|
Mechanical and Environmental
| Power requirements |
ATX 20 pin powerconnector |
| Operating Temperature |
0°C to 60°C |
| Storage Temperature |
-20°C to 80°C |
| Humidity |
10 % to 90 % non condensing |
| Dimensions |
170 * 170 mm |
| Certification |
Compliant to CE, FCC class B, LVD, UL |
| Warranty |
2 year limited |
|
Ordering Information
| Partnumber |
Description |
| TIM-7855-IGSAV |
Socket Pentium M/Celeron M with Intel Gigabit, 2SATA, Audio, VGA |
| TIM-7855-I2GSAV |
Socket Pentium M/Celeron M with Dual Intel Gigabit, 2SATA, Audio, VGA |
| TIM-7855-LGSAV |
Socket Pentium M/Celeron M with Realtek Gigabit, 2SATA, Audio, VGA |
| TIM-7855-L2GSAV |
Socket Pentium M/Celeron M with Dual Realtek Gigabit, 2SATA, Audio, VGA |
| |
|
| |
For OEM versions. Please contact your sales representative. |
|
|