Home arrow Products arrow Embedded Computing arrow Mini ITX arrow TIM-7852-GM

TIM-7852-GM Intel Celeron based board

Features

  • Intel Celeron on board
  • Intel 852GM with SATA
  • Supports LVDS
tim-7852-gm

Introduction

TIM-7852-GM is TechNexion's Intel 852GM motherboard for cost effective kiosk, HMI solutions. Offering not only LVDS and IDE this board also has 2 SATA ports and 4 RS-232 ports to connect to POS peripherals.

Specifications

Processor Intel Celeron 1.2Ghz
Chipset Intel 852GM
BIOS Award BIOS
Memory 1 DDR DIMM slot
Rearpanel I/O Connectors 3 RS-232 ports
LPT printerport
PS/2 keyboard and mouse port
VGA DSUB
10/100Mbps LAN
4 USB ports
Onboard additional I/O 1 additional RS-232
surround audio + spdif
LVDS
IDE (40 pin + 44 pin)
2 SATA ports
CF cardslot
Hardware Monitor Monitors CPU temperature, FAN speed control
   

Storage and Expansion Interfaces

IDE channels 2 IDE connectors (40 pin and 44 pin)
SATA Chipset Silicon Image sil3512
SATA Ports 2 SATA ports
CF Cardslot on bottomside
Expansion Slot 1 PCI 32 bit slot
   

Communication

LAN Chipset Realtek RTL8100C chipset
LAN connector 1 RJ45 connector
Serial Port 3 RS-232 connectors and 1 additional port by pinheader
Parallel Port 1 LPT port
   

Display and Multimedia

Display Chipset Intel 852GM
Display Memory upto 256MB shared system memory
Display Connectors VGA DSUB and onboard LVDS
Display Resolution up to 1920x1440
LCD Interface LVDS 18 bits
Audio Chipset pinheader analog 5.1 channel and SPDIF
Audio Connectors all by cable (pinheader)
   

Mechanical and Environmental

Power Requirements 24 pin plus additional 4 pin ATX power
Operation Temperature 0°C to 60°C
Storage Temperature -20°C to 80°C
Operation Humidity 10 % to 90 % non condensing
Storage Humidity 10 % to 90 % non condensing
Dimensions MINI-ITX (170 * 170mm)
Certification CE and FCC compliant
Warranty 2 years limited
   

Ordering Information

Partnumber Description
TIM-7852-GM Intel 852GM based MINI-ITX board with Celeron CPU on board