Home arrow Products arrow Embedded Computing arrow Mini ITX arrow TIM-7690-AM2

TIM-7690-AM2 AMD RS690 based Mini ITX with AM2 socket

Features

  • AMD socket AM2 featuring  RS690G graphic chipset 
  • 4 Onboard SATA connectors.
  • HDMI, SCART, DVI, VGA and TV-OUT
  • SPDIF (in/out) and 8 channel audio
  • gigabit LAN
tim-7690-am2

Introduction

TechNexion's TIM-7690-AM2 is an high-end mini-itx based motherboard featuring AMD RS690G integrated graphic chipset for outstanding graphic performance. This board is tailored specially for digital signage, kiosk and gaming machine usage where 3D rendering is a must have.

Specifications

Processor Hyper TransportTM 1000 MHz with AMD  AthlonTM 64 x2 Dual Core / AthlonTM 64 / SempronTM processors
Chipset AMD RS690G
BIOS Award BIOS
Memory Two DDR2 SO-DIMM supports max. 2GB
I/O Port Composite RGB
HDMI port
DB15 female VGA, DVI port
7.1 channel audio port
SPDIF in/out (optical and RCA coaxial)
Four USB ports
RJ45 Gigabit Ethernet port
IEEE 1394 port
Onboard I/O TV-out, HDTV pinheader
SCART connector
IrDA connector
upto 2 RS-232 port by pinheader
4 USB-port pinheader
4 SATA-II connectors
IDE Harddisk 40 pin connector
Expansion Slot PCI slot
Network Chipset Marvell Gbit LAN
Network Indicator Link/Active
Audio Chipset 7.1 channel AC 97 Audio
Supports 7.1 channel and S/P DIF interface
Display Chipset AMD RS690G
Display Connectors DB15 female VGA connector
DVI connector
HDMI connector
Composite RGB connectors
SCART pinheader
TV-out pinheader
RAID Chipset Four Serial ATA (SATA) ports support RAID level 0, 1 or 0+1
Power requirements ATX 24 pin Molex connector 

Mechanical and Environmental

Power requirements ATX 24 pin powerconnector
Operating Temperature 0°C to 60°C
Storage Temperature -20°C to 80°C
Humidity 10 % to 90 % non condensing
Dimensions 170 * 170 mm
Formfactor Mini-ITX
Certification Compliant to CE, FCC Class B, LVD, UL
Warranty 2 year limited

Ordering Information

Partnumber Description
TIM-7690-AM2 AM2 Socket AMD mini-itx motherboard.
   
  For OEM versions. Please contact your sales representative.