TIM-3900-LX 3.5 inch littleboard with LX900
Features
- AMD LX900 Low Power fanless design
- 4 Onboard SATA connectors.
- CF and mini-PCI slots
- SPDIF and 6 channel audio
- DUAL gigabit LAN
 |
Introduction
TechNexion's TIM-3900-LX is an 3.5 inch little board packed with AMD's LX900 low power fanless CPU. With integrated Silicon Image SATA and surround 6 channel audio this board is ideal for multimedia or storage solutions.
|
Specifications
| Processor |
AMD Geode LX900 (LX800 LX700 optional) |
| Chipset |
AMD CS5536 |
| BIOS |
Award BIOS |
| Memory |
One SO-DIMM supports max. 1GB |
| I/O Port |
DB15 female VGA
6 channel audio ports
PS/2 Keyboard/Mouse
Two USB ports
Two RJ45 Gigabit Ethernet port |
| Onboard I/O |
Video out connector (TTL)
4 SATA-II connectors
IDE Harddisk 44 pin connector
SPDIF connector
2 RS-232 connector
2 USB pinheader connectors
CF cardslot (rear side) |
| Expansion Slot |
mini-PCI slot |
| Network Chipset |
Realtek Gbit LAN (DUAL LAN) |
| Network Indicator |
Link/Active |
| Audio Chipset |
5.1 channel AC 97 Audio
Supports 5.1 channel and S/P DIF interface |
| Display Chipset |
CS5536 integrated graphics |
| Display Connectors |
DB15 female VGA connector
TTL connector |
| RAID Chipset |
Four Serial ATA (SATA) ports support RAID level 0, 1 0+1 or RAID 5 |
| Power requirements |
DC 6V~30V input (4 pin powerconnector) |
|
Mechanical and Environmental
| Power requirements |
DC 6V~30V 4 pin powerconnector |
| Operating Temperature |
0°C to 60°C |
| Storage Temperature |
-20°C to 80°C |
| Humidity |
10 % to 90 % non condensing |
| Dimensions |
146 * 102 mm |
| Formfactor |
3.5 inch little board |
| Certification |
Compliant to CE, FCC Class B, LVD, UL |
| Warranty |
2 year limited |
|
Ordering Information
| Partnumber |
Description |
| TIM-3900-LX |
3.5 inch board with LX900 dual gigabit and SATA |
| TIM-3800-LX (OEM ONLY) |
3.5 inch board with LX800 dual gigabit and SATA |
| TIM-3700-LX (OEM ONLY) |
3.5 inch board with LX700 dual gigabit and SATA |
| |
|
| |
|
| |
For OEM versions. Please contact your sales representative. |
|
|