TIM-7915 Pentium M MINI-ITX
Features
- Pentium M mini-ITX motherboard featuring Intel 915GM chipset.
- 2 Onboard SATA connectors.
- Gigabit Ethernet and 6 channel Intel Azalia Audio.
|
Introduction
TechNexion's TIM-7915 is the ideal embedded solution for multimedia and gaming applications that needs to be up and running 24 hours a day 365 days a year. Based on Intel Pentium M with 915GM Express chipset the board is rocksolid and a 100 percent intel solution which rules out compatibility or driver issues as well guarantees a stable reliable solution for mission critical applications.
|
Specifications
| Processor |
Intel Centrino Mobile Pentium M / Celeron M CPU
Intel Micro-FCPGA package, 533 / 400 MHz FSB
Optional Intel LV / ULV Pentium M / Celeron CPU |
| Chipset |
Intel Mobile 915GM Express GMCH and ICH6 chipset |
| BIOS |
Award BIOS |
| Memory |
Two DDR2 DIMM supports max. 2GB dual channel DDR2 SDRAM |
| I/O Port |
DB15 female VGA and DB9 male COM port
7.1 channel and S/P DIF audio port
Six USB ports
AV / S-Video TV-out port
RJ45 Gigabit Ethernet port |
| Onboard I/O |
2 USB pinheader
up to 4SATA connectors
IDE Harddisk 40 pin connector
LVDS single/dual channel connector
Inverter connector (to support backlight dimming)
COM port (pinheader) |
| Expansion Slot |
PCI slot |
| Network Chipset |
Intel or Realtek gigabit ethernet (optional) |
| Network Indicator |
Link/Active |
| Audio Chipset |
Intel Azalia High Definition (HD) audio with Intel ICH6 and ACL882
Supports 7.1 channel, 5.1 channel and S/P DIF interface |
| Display Chipset |
Intel Mobile 915GM Express GMCH built-in GMA 900 VGA core |
| Display Connectors |
Supports single-/dual-channel 18-bit LVDS TFT LCD
Onboard 40-pin Hirose DF13-40DP-1.25V connector
DB15 female VGA connector |
| RAID Chipset |
Four Serial ATA (SATA) ports support RAID level 0, 1 or 0+1 |
| Watchdog Timer |
Programmable generates NMI or system reset watchdog timer |
| Power requirements |
ATX 20 pin Molex connector |
| Formfactor |
Mini-ITX |
|
Mechanical and Environmental
| Power requirements |
ATX 20 pin powerconnector |
| Operating Temperature |
0°C to 60°C |
| Storage Temperature |
-20°C to 80°C |
| Humidity |
10 % to 90 % non condensing |
| Dimensions |
170 * 170 mm |
| Certification |
Compliant to CE, FCC Class B, LVD, UL |
| Warranty |
2 year limited |
|
Ordering Information
| Partnumber |
Description |
| TIM-7915-IGSAV |
Socket Pentium M/Celeron M with Intel Gigabit, 2SATA, Audio, VGA |
| TIM-7915-IGSAV-PM1400LV |
Intel Pentium M 1.4Ghz LV with Intel Gigabit, 2SATA, Audio, VGA |
| TIM-7915-LGSAV |
Socket Pentium M Celeron M with Realtek Gigabit, 2SATA, Audio, VGA |
| TIM-7915-LGSAV-PM1400LV |
Intel Pentium M 1.4Ghz LV with Realtek Gigabit, 2SATA, Audio, VGA |
| |
|
| |
For OEM versions. Please contact your sales representative. |
|
|