Home

TIM-7615-754 AMD / NVIDIA MINI-ITX

Features

  • AMD socket 754 featuring Nvidia 6150 chipset 
  • 4 Onboard SATA connectors.
  • Gigabit Ethernet and 10/100 Ethernet (dual LAN)
tim-7615-754

Introduction

TechNexion's TIM-7615-754 is an high-end mini-itx embedded board featuring Nvidia 6150 chipset in combination of AMD 754 socket. It's the ideal candidate for gaming solutions that require outstanding 3D graphic rendering and animation.

Specifications

Processor Hyper TransportTM 800 MHz With AMD AthlonTM 64 /
SempronTM /Turion 64 processors
Chipset Nvidia 6150
BIOS Award BIOS
Memory One DDR2 DIMM supports max. 1GB
I/O Port DB15 female VGA, DVI port
5.1 channel audio port
Four USB ports
PS2 Keyboard/ Mouse port
RJ45 Gigabit Ethernet port
RJ45 10/100 Mbps Ethernet port
Onboard I/O TV-out, HDTV pinheader
SPDIF connector
IrDA connector
LPT port pinheader
2 COM ports and 1 RS-232 port
4 USB-port pinheader
4 SATA-II connectors
2 IDE Harddisk 40 pin connector
FDD floppy disk connector
Expansion Slot PCI slot
Network Chipset Marvell 10/100 and Gbit LAN (Dual LAN)
Network Indicator Link/Active
Audio Chipset 6 channel AC 97 Audio (Realtek)
Supports 5.1 channel and S/P DIF interface
Display Chipset Nvidia 6150
Display Connectors DB15 female VGA connector
DVI connector
TV-out /HDTV
RAID Chipset Four Serial ATA (SATA) ports support RAID level 0, 1 or 0+1
Power requirements ATX 24 pin Molex connector 

Mechanical and Environmental

Power requirements ATX 24 pin powerconnector
Operating Temperature 0°C to 60°C
Storage Temperature -20°C to 80°C
Humidity 10 % to 90 % non condensing
Dimensions 170 * 170 mm
Formfactor Mini-ITX
Certification Compliant to CE, FCC Class B, LVD, UL
Warranty 2 year limited

Ordering Information

Partnumber Description
TIM-7615-754 Socket 754 AMD mini-itx motherboard.
   
  For OEM versions. Please contact your sales representative.