Home arrow Products arrow Embedded Computing arrow Box Computer arrow TESSA-LX

TESSA-LX embedded controller featuring AMD LX800

Features

  • Fanless design
  • Multiple mounting options. (DIN, wallmount, desktop)
  • Wide power input (6 ~ 30 VDC)
tessa-lx

Introduction

TESSA-LX is TechNexion's most compact entry level embedded controller featuring AMD's LX800 processor. The full range of I/O this device features together with the fact that the device takes a wide range of powerinput (6~30VDC) together with it's durable aluminum chassis makes this device first choice in harsh environments.

Specifications

Processor AMD LX800
Chipset AMD CS5536
BIOS Award BIOS
Memory 1 SO-DIMM 400Mhz DDR
I/O Port DB15 female VGA
6 channel audio ports
PS/2 Keyboard/Mouse
Two USB ports
Two RJ45 Gigabit Ethernet port
8 digital I/O (GPIO)
One RS-232 port
Drivebays One 2.5 inch harddisk or CF card
Expansion Slot mini-pci slot 
Network Chipset Realtek 8110
Network Indicator Link / RX
Audio Chipset AC97 specification v2.3 compliant interface
Audio connectors 6 channel audio (3 stereo 3.5mm connectors)
Display Chipset Integrated graphics in CS5536 
Display Memory Shared in BIOS (upto 64MB)
Display Connectors DB15 VGA connector
Display Resolution VGA (up to 1920x1440 @85Hz)
SSD CF cardslot (bootable)
Power requirements 6~30 VDC

Mechanical and Environmental

Construction Aluminum with steel 
Case color Brushed anodyzed aluminum with powdercoated steel
Power requirements 6~30VDC input (12VDC recommended)
Operating Temperature 0°C to 60°C
Storage Temperature -20°C to 80°C
Vibration upto 3G
Shock upto 10G
Dimensions 210 * 130 * 55 mm
Carton Dimensions TBD
Net Weight TBD 
Gross Weight TBD
Humidity 10 % to 90 % non condensing
Certification FCC and CE Compliant
Warranty 2 year limited

Dimension Drawing 

Dimension Drawing

Ordering Information

Partnumber Description
TESSA-LX AMD LX800 embedded controller