Home arrow Products arrow Embedded Computing arrow Box Computer arrow TESSA-8915

TESSA-8915 - Fanless Embedded system with Pentium M CPU

Features

  • Fanless Embedded controller.
  • Pentium M or Celeron M integrated CPU.
  • 12VDC power input.
no-image

Introduction

TESSA-8915 is TechNexion's Industrial Fanless solution for Pentium M embedded servers that needs to operate 24/7 in harsh, dusty, humid environments.

Specifications

Processor Intel Pentium M LV / Celeron M LV Processor
Chipset Intel 915GM
BIOS Award BIOS
Memory Two DDR2 DIMM supports max. 2GB dual channel DDR2 SDRAM
I/O Port DB15 female VGA
Two DB9 male COM port
7.1 channel and S/P DIF audio port
Six USB ports
AV / S-Video TV-out port
RJ45 Gigabit Ethernet port
LVDS with inverter connector to connect to LCD
DC power jack
Drivebays One 2.5 inch Harddisk bay or Disc-on-Module
Expansion Slot PCI slot (with risercard)
Network Chipset Intel Gigabit Ethernet
Network Indicator Active/Link
Audio Chipset Intel Azalia High Definition (HD) audio with Intel ICH6 and ACL882
Supports 7.1 channel, 5.1 channel and S/P DIF interface
Display Chipset Intel Mobile 915GM Express GMCH built-in GMA 900 VGA core
Watchdog Timer Programmable generates NMI or system reset watchdog timer
Remote Boot Wake-on-LAN supported
Power requirements 12VDC power input

Mechanical and Environmental

Construction Aluminum anodized chassis
Case color Silver anodized aluminum with blue shiny steel 
Power requirements 12VDC 
Operating Temperature 0°C to 50°C 
Storage Temperature -20°C to 80°C 
Humidity 10 % to 90 % non condensing
Vibration Up to 20G
Shock Up to 50G non operating
Dimensions 200 (W) * 250 (L) * 60 (H) mm
Certification CE, FCC Class A
Warranty 2 year limited

Optional Accessories

Wireless

Wireless Standard 802.11a/b/g
Frequency band 2.4 and 5.6Ghz
Data rate up to 54Mhz
Antenna Type Dipole connector on rearcasing
Security WEP, SSID

Ordering Information

Partnumber Description
TESSA-8915-IGSAV-PM1400
Fanless Pentium M LV 1.4Ghz
TESSA-8915-IGSAV-CM1000
Fanless Celeron M LV 1Ghz