Home arrow News arrow TIM-3900-LX 3.5 inch LX900 board

TIM-3900-LX 3.5 inch LX900 board

TechNexion is proud to announce TIM-3900-LX.

This 3.5" embedded little board is packed with interfaces which makes it the must have for it's competitive price.

AMD's Geode LX900 is a low power fanless design concept which is optimized by TechNexion in a very compact formfactor with numerous interfaces.

Dual gigabit
4 SATA which support RAID 0, 1,0+1, 5
surround 6 channel audio
SPDIF
2 RS-232 ports
TTL video interface to connect to LCD panel
mini-pci slot for wireless LAN add-on card
SD cardslot for additional storage
single 12~24 VDC powerinput

Target applications are :
a. embedded entry level NAS (Network Attached Storage)
b. digital signage for medium/small lcd panels
c. audio/multimedia embedded servers
d. entry level kiosk
e. vehicle/car applications

For more information go to TIM-3900-LX product page

For further enquiries. Please contact our sales department at:
phone : +886-2-8227 3585
email  :