Home arrow News arrow AMD690 mini-ITX with AM2 CPU socket - TIM-7690-AM2

AMD 690 mini ITX TIM-7690-AM2 launch

TechNexion is proud to introduce TIM-7690-AM2 which is a mini-itx embedded board featuring AMD's RS690G chipset and an AM2 CPU socket supporting today's technology in an extreme compact formfactor.

Completely packed with interfaces for graphic performance
I.  D-SUB VGA
II.  DVI
III. Composite RGB
IV. HDMI
V. SCART (optional by pinheader)

The above together with 8 channel high definition audio, SPDIF, two IEEE 1394 ports, 8 USB, 2 COMport, gigabit ethernet and 4 SATA (RAID) ports and supporting two SO-DIMM DDR-2 memory slots make this board a must have when you need ultimate graphic performance in a very compact formfactor.

Main applications for this board are:
a. digital signage
b. kiosk
c. video/multimedia server
d. gaming platform
e. point of information (POI)

For more information go to TIM-7690-AM2 product page

For further enquiries. Please contact our sales department at:
phone : +886-2-8227 3585
email  :