Tm-1500 - Thulium touch computing device
Key Features |
|
![]() |
|
| Elegant highly crafted aluminium AMD780 based 15 inch touch enabled display suitable to interact with clients. | |
| HDMI interface to connect to external second display for group presentation. | |
| Integrated multicardreader that reads SD, XD, MMC, MS and all their variants. | |
| Dual LAN for communication and optional mini-PCI wireless expansion. | |
Specifications |
|
| CPU | AMD Embedded dualcore Athlon X2 1.5 Ghz. |
| Memory | 2x DDR2 SO-DIMM Max. 4GB |
| Chipset | AMD M780E + SB710 |
| Audio | 2 Watt amplified speaker L/R |
| On board Storage | Upto 1 GB NAND Flash (option) |
| BIOS | AMI BIOS |
| Supported OS | Linux 2.6.x, Windows XP/Vista/7 |
Interfaces |
|
| Connectors | multicard reader, RS-232, USB (4x), Marvell Gigabit LAN (2x) HDMI upto 1080i, eSATA, DC-in |
Display |
|
| Screen | 15" LCD display |
| Resolution | 1024 x 768 pixels |
| Maximum colors | 16.2 million |
| Luminance | 250 cd/m2 |
| Touchscreen | 5 wire resistive with antiglare glossy treatment |
Power |
|
| Power requirements | 12VDC |
Environmental and Mechanical |
|
| Temperature | 0° to 50° C |
| Humidity | 10-90% |
| Dimensions | 375 x 244 x 177 mm 14¾ x 9⅝ x 7 inch |
| MTBF | 50,000 hours |
| Weight | 6.25kg |
| Certification | CE, FCC, LVD |
Options |
|
| Storage | 2.5" SATA HDD Tray |
| Expansion slot/communication | 1x mini-PCI for wireless LAN |
| Onboard storage | upto 1GB NAND Flash |
Dimensional drawing |
|
| all sizes in mm | |
|
|
|
Order information |
|
| Tm-1500-780-A15 | Thulium 15 inch with AMD 780 and dualcore Athlon X2 1.5Ghz. processor. |
| Other configurations and finishes/colors on project basis and subject to minimum order quantities. | |

Tm-1500


