TIM-8690 - AMD690E Embedded Board with AM2 Socket
FOR NEW DESIGNS CHECK TIM-5780
|
![]() |
| Supports Athlon and Athlon X2 AM2 CPU's. | |
| Integrated LVDS and touchpanel interface for use in kiosks and multimedia applications. | |
| Backup BIOS for easy development/troubleshooting. | |
| Mini PCI and PCIe 16x expansion slots for add on cards. | |
Specifications |
|
| CPU | AMD AM2 Socket compatible CPU AMD Athlon, Athlon dualcore |
| Memory | 2x DDR2 SODIMM Max. 24GB |
| Chipset | AMD M690E + SB600 |
| Graphic interfaces | DVI connector upto 1080i resolution VGA by pinheader Dual channel LVDS upto 24 bit |
| Touchpanel | 5 wire resistive touchcontroller |
| Audio chipset | Realtek ALC888S 10 analog audio channel, 2 independent S/PDIF |
| BIOS | Coreboot opensource BIOS |
| Supported OS | Linux 2.6.x, Open Embedded |
Communication Interfaces |
|
| Ethernet | 2x Marvell Gigabit RJ-45 |
| By pinheader | LPT, digitial I/O (8x) USB 2.0 (6x) RS-232 (2x) |
Expansion and Storage |
|
| Cardslot | CF cardslot (optional) |
| Expansion slots | Mini-PCI PCIe 16x |
| On board connectors | 4x SATA 1x IDE 44 pin interface |
Power |
|
| Power requirements | 12 VDC |
Environmental and Mechanical |
|
| Temperature | 0° to 60° C |
| Humidity | 10-90% |
| Dimensions | 230 x 200 mm |
| Weight | 400 grams |
Order information |
|
| TIM-8690 | Board with standard Coreboot BIOS image |
| Other configurations such as different CPU, optional interfaces and storage capacities on project basis and subject to minimum order quantities. | |
TIM-8690


