Thunder Interface Baseboard for TAO-3530 Series
Key Features |
|
![]() |
|
| Make TAO-3530 mobile by using the onboard battery interface and 3 axis G-sensor movement detection. | |
| Connect a 4.3" LCD flatpanel display with touchscreen interface. | |
| Add more communication ports to TAO-3530 with instant onboard 2.4 Ghz RF transceiver interface and wired LAN. | |
| Create your own multimedia application by using the SD cardreader, audio, speakers and HDMI/DVI interface. | |
Specifications |
|
| System on module | Compatible with TAO-3530 by two 100 pin NAIS connectors |
| Movement sensor | 3 axis G-sensor |
| RF interface | 2.4 Ghz instant-on transceiver |
| Network | SMSC 9500 10/100 Mbps |
Interfaces |
|
| Connectors | 2 mini-USB hosts 1 mini-USB device / OTG RJ-45 LAN connector SD card slot Stereo audio in/out 3.5 mm 2W aplified speakers (L/R) battery interface TTL LCD & touchpanel for 4.3" LCD DVI-D signal by HDMI connector |
| 50 pin thruhole | SPI, RS-232, UART, I2C, GPIO |
Power |
|
| Power requirements | 5VDC |
Environmental and Mechanical |
|
| Temperature | Commercial: 0° to 70° C Extended: -20° to 70° C Industrial: -40° to 85° C |
| Humidity | 10-90% |
| Dimensions | 105 x 74 mm 4⅛ x 2⅞ inch |
| MTFB | >100,000 hours |
| Weight | 42 grams |
| Shock | 50G / 25ms |
| Vibration | 20G / 0-600 Hz |
Dimensional drawing |
|
| all sizes in mm | |
|
|
|
Order information |
|
| Thunder | Interface board for TAO Series |
| Thunder pack | TAO-3530W & Thunder & 4.3" LCD |
| Feel free to contact us for custom tailored interface board request for your projects. | |
Thunder