Home Solutions
Share |

TAO Series Based on OMAP3530

tao-3530With the introduction of TechNexion's TAO Series based upon TI OMAP3530 development of embedded projects is made as easy and flexible as possible.

The whole system is based around the TAO-3530 module. Which consist of the powerful TI OMAP3530, packs NAND flash storage and Low Power DDR memory and features optional 802.11b/g wireless LAN.

For peripheral interfaces custom interface boards can be used to complete the application in which the TAO-3530 is the brain and interconnects seamless with interface boards that can be designed in a minimum time frame, with low investment costs and low risk and therefore making this a viable solution for many low to medium volume projects.

TechNexion recognizes that in today's market it is not longer possible to wait for months before initial samples are provided and software application programming can start. With the TAO Series of products customers and programmers can start programming on the final hardware immediately and in parallel a custom tailored interface board can be layed out and sampled. At the day the interface board is ready. A simple click moves the TAO module from the development board to the new interface board and final confirmation can commence rather than a first attempt that normally was the case.

Working in parallel and reduce the development time window are key winners for everyone that needs to bring a viable solution to the market.

Not waiting for problems to arrive at the end of a development cycle but early on find out limitations and possibilities and thus allow programmers to take advantage of everything before launchdates and shipment schedules are in place are .

To give developers all they need TechNexion introduced two development kits.

thunderpack150infernopack150The Thunder Pack which is tailored on multimedia streaming and mobility gives the developer most interfaces he dream of while developing a mobile device.

With a 3 axis movement sensor, 4.3 inch LCD with touchscreen as well as battery interface and mini USB a mobile device is can be tested. The extra HDMI, USB ports (OTG and HOSTS) as well as a LAN, stereo audio in/out, 2 Watta amplified speakers and a RF transceiver overcompletes this kit.

On the other hand there is a lowcost economic Inferno Pack for applications that don't need many interfaces. Besides the TAO-3530 module the interface board packs S-video, HDMI, Audio in/out and USB ports (OTG and HOSTS).

Start Tomorrow. Finish Today. Development kits that get you where you want to be. Not where you try to be.

All products are ready available and samples can be ordered using an online ordering system easily at the TechNexion homepage and will be shipped within a couple days after order confirmation.

Go to the order page: HERE