Th-1535 - 15 Inch HMI Based on TI Sitara AM3517
![]() |
|
| 15 inch HMI based around TI Sitara AM3517 ARM Cortex-A8 processor. | |
| NEMA 4/IP65 compliant front panel and 12 VDC input voltage to fit industrial or automation applications. | |
| Two serial ports, 4 USB, LAN and CAN bus to connect and control external devices. | |
| Board Support Packages (BSP) available to create your own applications ranging from Windows CE to Linux and Android | |
|
|
Specifications |
|
| CPU | TI Sitara AM3517 @ 600Mhz |
| Memory | 256 MB DDR2 |
| Storage | 512 MB NAND Flash |
| Supported OS | Linux 2.6.x, Windows CE 6 and Android |
Interfaces |
|
| Connectors | 12 VDC in, SD cardslot, 4 USB Host RS-232 (2x) of which 1 is switchable RS-232/422/485 CAN bus, LAN |
Graphic Capabilities |
|
| Chipset | POWERVR SGX 530 @ 10Mpolys/s |
| API support | OpenGL 2.0, OpenGLes 1.1, OpenVG 1.0 |
| Screen | 15 inch LCD display |
| Resolution | 1024 x 768 pixels |
| Maximum colors | 262K |
| Luminance | 400 cd/m2 |
| Touchscreen | 4 wire resistive |
Power |
|
| Power requirements | 12 VDC |
Environmental and Mechanical |
|
| Temperature | Commercial: 0° to 50° C |
| Humidity | 10-90% |
| Dimensions | 366 x 290 x 48 mm |
| MTFB | 50,000 hours |
| Weight | 2 KG |
| Certification | Compliant with CE, FCC, RoHS directives |
Options |
|
| Wireless LAN | 802.11b/g integrated module |
Dimensional drawing |
|
| all sizes in mm | |
|
|
|
Order information |
|
| Th-1535 | 15 inch HMI with TI AM3517 |
| Options such as integrated WIFI are available during ordering process. | |
HMI Mount options
Clamp mount |
||||
![]() |
![]() |
![]() |
||
| Step 1: Remove the mounting clamp locking pads with a plyer or screwdriver. | Step 2: Assemble the HMI in a wall or machine opening and fasten the clamps from the rear side. | Step 3: Flush mount your HMI with rear side fastening. | ||
Open frame |
||||
![]() |
![]() |
![]() |
||
| Step 1: Remove the front bezel OR just purchase the HMI as "openframe" option. | Step 2: Mount the HMI as openframe in your enclosure or machinery. | Step 3: Mount from the front or rear side. Flexibility the way you need it. | ||
VESA mount |
||||
![]() |
![]() |
![]() |
||
| Step 1: TechNexion HMI's come standard with VESA 75 moutning holes with depth protection to avoid you damage the internals. | Step 2: Get any VESA 75 mounting stand or kit and mount the HMI simply on it. | Step 3: Ready within seconds. Flexible to tailor towards your needs. | ||
Magnet mount (order option) |
||||
![]() |
![]() |
![]() |
||
| Step 1: Purchase your HMI with magnet mounting frame. Remove the fastening screws to avoid shipping damage. | Step 2: Mount the HMI inside a survice without rear access mounting. | Step 3: Simply click our patented magent frame with line up technology on the HMI. The fast and beautiful way to mount your HMI inwall. | ||
















