HMI
![]() |
Th-0735W 7 inch widescreen HMI based around TI AM3517Low power ARM Cortex-A8 TI Sitara AM3517 CPU 7 inch widescreen 350 nits touchscreen LCD 256MB DDR2 Memory and 512MB NAND Flash LAN, 4 USB, Micro SD cardslot CAN bus and 2 RS-232 of which one is RS-232/422/485 12 VDC power input Optional Wireless LAN 802.11 b/g, speakers Optional magnetic frontbezel for in wall mounting |
![]() |
Th-0635 6.5 inch HMI based around TI AM3517Low power ARM Cortex-A8 TI Sitara AM3517 CPU 6.5 inch 800 nits touchscreen LCD 256MB DDR2 Memory and 512MB NAND Flash LAN, 4 USB, Micro SD cardslot CAN bus and 2 RS-232 of which one is RS-232/422/485 12 VDC power input Optional Wireless LAN 802.11 b/g, speakers Optional magnetic frontbezel for in wall mounting |
![]() |
Th-0835 8.4 inch HMI based around TI AM3517Low power ARM Cortex-A8 TI Sitara AM3517 CPU 8.4 inch 450 nits touchscreen LCD 256MB DDR2 Memory and 512MB NAND Flash LAN, 4 USB, Micro SD cardslot CAN bus and 2 RS-232 of which one is RS-232/422/485 12 VDC power input Optional Wireless LAN 802.11 b/g, speakers Optional magnetic frontbezel for in wall mounting |
![]() |
Th-1035 10.4 inch HMI based around TI AM3517Low power ARM Cortex-A8 TI Sitara AM3517 CPU 10.4 inch 400 nits touchscreen LCD 256MB DDR2 Memory and 512MB NAND Flash LAN, 4 USB, Micro SD cardslot CAN bus and 2 RS-232 of which one is RS-232/422/485 12 VDC power input Optional Wireless LAN 802.11 b/g, speakers Optional magnetic frontbezel for in wall mounting |
![]() |
Th-1235 12.1 inch HMI based around TI AM3517Low power ARM Cortex-A8 TI Sitara AM3517 CPU 12.1 inch 450 nits touchscreen LCD 256MB DDR2 Memory and 512MB NAND Flash LAN, 4 USB, Micro SD cardslot CAN bus and 2 RS-232 of which one is RS-232/422/485 12 VDC power input Optional Wireless LAN 802.11 b/g, speakers Optional magnetic frontbezel for in wall mounting |
![]() |
Th-1535 15 inch HMI based around TI AM3517Low power ARM Cortex-A8 TI Sitara AM3517 CPU 15 inch 400 nits touchscreen LCD 256MB DDR2 Memory and 512MB NAND Flash LAN, 4 USB, Micro SD cardslot CAN bus and 2 RS-232 of which one is RS-232/422/485 12 VDC power input Optional Wireless LAN 802.11 b/g, speakers Optional magnetic frontbezel for in wall mounting |
HMI Mount options
Clamp mount |
||||
![]() |
![]() |
![]() |
||
| Step 1: Remove the mounting clamp locking pads with a plyer or screwdriver. | Step 2: Assemble the HMI in a wall or machine opening and fasten the clamps from the rear side. | Step 3: Flush mount your HMI with rear side fastening. | ||
Open frame |
||||
![]() |
![]() |
![]() |
||
| Step 1: Remove the front bezel OR just purchase the HMI as "openframe" option. | Step 2: Mount the HMI as openframe in your enclosure or machinery. | Step 3: Mount from the front or rear side. Flexibility the way you need it. | ||
VESA mount |
||||
![]() |
![]() |
![]() |
||
| Step 1: TechNexion HMI's come standard with VESA 75 moutning holes with depth protection to avoid you damage the internals. | Step 2: Get any VESA 75 mounting stand or kit and mount the HMI simply on it. | Step 3: Ready within seconds. Flexible to tailor towards your needs. | ||
Magnet mount (order option) |
||||
![]() |
![]() |
![]() |
||
| Step 1: Purchase your HMI with magnet mounting frame. Remove the fastening screws to avoid shipping damage. | Step 2: Mount the HMI inside a survice without rear access mounting. | Step 3: Simply click our patented magent frame with line up technology on the HMI. The fast and beautiful way to mount your HMI inwall. | ||