Fanless Systems
![]() |
Orca-2510 Fanless System with Intel Atom D510Dual gigabit LAN, 4 external USB, 2 serial ports (1 being RS-232/422/485) Surround audio and VGA interfaces Internal Mini-PCI and Mini-PCIe expansion slots and 2.5 inch harddisk tray Standard with 12VDC power input but availabe with wide voltage option (8~30VDC) |
![]() |
Orca-2780 Fanless System with AMD780 chipset and Sempron 1Ghz CPUDual gigabit LAN, 4 external USB, 2 serial ports (1 being RS-232/422/485) Surround audio and VGA interfaces Internal Mini-PCI and Mini-PCIe expansion slots and 2.5 inch harddisk tray Standard with 12VDC power input |