TIM-3525 - Intel Atom D525 3.5" Embedded Board with DDR3 memory
Key Features |
|
![]() |
|
| Dualcore Intel Atom D525 DC powered fanless embedded board with SO-DIMM DDR3 | |
| Two Mini-PCIe expansion slots with SIM cardslot. | |
| Various storage possibilities ranging from IDE, SATA to onboard NAND Flash. | |
| Dual LAN, 4 serial ports. (1 RS-232/422/485), 6 USD and 8 GPIO's. | |
|
|
Specifications |
|
| CPU | Intel Atom D525 dual core at 1.80 Ghz |
| Memory | 1x DDR3 SODIMM Max. 2 GB |
| Chipset | ICH8 |
| Graphic interfaces | VGA D-SUB Single channel LVDS upto 18 bit |
| Audio chipset | Realtek ALC888 7.1 audio, S/PDIF, microphone 2 Watt amplified speakers (L/R) |
| BIOS | Insyde BIOS |
| Supported OS | Linux 2.6.x, Windows XP/Vista/7 |
Communication Interfaces |
|
| By connector | DC-in, Marvell Gigabit RJ-45 (2x) USB 2.0 (4x) RS-232 serial port (1x) VGA connector |
| By pinheader | LPT, digitial I/O (8x) USB 2.0 (4x) RS-232 (2x) RS-232/422/485 (switch select) (1x) |
Expansion and Storage |
|
| On board storage | NAND 64/128/256/512/1024MB (optional) |
| Expansion slots | 1 Mini-PCIe halfsize (full function PCIe) 1 Mini-PCIe fullsize with SIMcardslot for 3G module |
| On board connectors | 2x SATA 1x IDE 44 pin interface |
Power |
|
| Power requirements | 12VDC |
Environmental and Mechanical |
|
| Temperature | 0° to 60° C |
| Humidity | 10-90% |
| Dimensions | 147 x 102 mm (3.5" formfactor) |
| Weight | 250 grams |
Dimensional drawing |
|
| all sizes in mm | |
|
|
|
Order information |
|
| TIM-3525 | TIM-3525 with dualcore D525 CPU and DDR3 SO-DIMM |
| TIM-3455 | TIM-3455 with singlecore N455 CPU and DDR3 SO-DIMM (project only and MOQ's apply) |
| Other configurations such as different CPU, optional interfaces and storage capacities on project basis and subject to minimum order quantities. | |



