Embedded Mainboards

m tim-3525

TIM-3525 3.5 inch Embedded Mainboard with Intel Atom D525 and DDR3



3.5 inch board with DDR3 SO-DIMM slot
Dual gigabit LAN, 6 USB, 4 RS-232 (of which one is RS-232/422/485)
VGA display, 18-bit LVDS
2 PCIe expansionslots with SIM card (for 3G datamodule)
8 GPIO's and 2 SATA connectors
12VDC power input

Optional on board NAND Flash
m tim-pineview

TIM-5510 DIN-A5 Embedded Mainboard with Intel Atom D510 and DDR2




DIN-A5 board with DDR2 SO-DIMM slot
Dual gigabit LAN, 8 USB, 4 RS-232 (of which one is RS-232/422/485)
VGA display, 18-bit LVDS
Mini-PCI and PCIe expansionslots
8 GPIO's and 3 SATA connectors
Standard with 12VDC power input but available with wide  voltage option (8~30VDC)

Optional on board NAND Flash
m tim-5780

TIM-5780 DIN-A5 Embedded Mainboard with AMD780 chipset and DDR2



DIN-A5 board with DDR2 SO-DIMM slot
Dual gigabit LAN, 10 USB, 2 RS-232 (of which one is RS-232/422/485)
VGA display, HDMI, 24-bit LVDS
Mini-PCI and PCIe expansionslots
8 GPIO's and 4 SATA connectors
12VDC power input

Fanless Systems

Touchpanel PC