Innovators of Technology

New 2016 Catalog

pico series

Compatible EDM1 SoM

Multi-touch 7" Display

m tdzj070na pcap kit
TDZJ070NA-PCAP-KIT

EDM1-FAIRY - Carrier Board for EDM Type 1 Compact Module

Key Features

edm1fairy 300
Develop your mobile embedded device quickly with the Fairy EDM Carrier Board which features a variety of sensors and interconnects.

HDMI, TTL and LVDS display interfaces.

Communication by dual PCI Express (with SIM cardslots).

Dual CAN Bus, Dual UART, USB and 8 GPIO’s for Industrial control.
 
pdfDatasheet            folderDocumentation and Support

Interface Overview

edm1fairy bar 700


Block Diagram

edm1 fairy blockdiagram 700

 

Specifications

System on Module EDM Type 1 compact form factor

Expansion

Expansion Slots 2x mini-PCIe + SIM cardslot (for 3G communication)

I/O Interfaces

Connector 1x SATA
1x micro SD cardslot (SDIO)
1x Gigabit LAN
2x USB 3.0 Host
1x micro USB 3.0 / 2.0 OTG
1x UART (RS-232/422/485)
Header 2x CAN Bus
1x UART (RS-232)
2x SPI
8x GPIO
2x I2C
GPMC Header
Manufacturing pins

Video

Connector 1x HMDI
1 channel LVDS 18/24 bit
RGB TTL 24 bit

Audio

Codec Jumper selectable:
Freescale SGTL5000 (I2S),
TI TLV320AIC23B (I2S)
Connector 1x 3.5 mm jack Stereo Audio in
1x 3.5 mm jack Stereo Audio out
1x 3.5 mm jack Microphone
S/PDIF
Speaker 2W amplified speaker connectors

 

Touch

Controller TSC2046 (4 wire by SPI)
Connector 4 wire touch panel

 

Sensors

3-axis Movement ST Microelectronics LIS331DLH
Light Sensor Intersil ISL29023IROZ-T7
Compass Freescale MAG3110FCR1
Real Time Clock Maxim integrated DS1337+

 

Power Specifications

Input Power Requirements 12 VDC +/- 5%
Battery Smart battery connector

Environmental and Mechanical

Temperature Commercial : 0° to 60° C
Extended : -20° to 70° C
Industrial : -40° to 85° C
Humidity 10 - 90%
Module Connector 314 pins MXM3
Form Factor 3.5" Form Factor
Dimensions 147 x 102 mm
x 4 inch
MTBF >100,000 hours
Weight 115 grams
Shock 50G / 25ms
Vibration 20G / 0-600 Hz
Certification Compliant with CE, FCC, RoHS, REACh directives

Dimensional Drawing

All dimensions are in mm

edm1fairy dimensions 700


Ordering Information

EDM1-FAIRY
3.5 inch form factor Fairy carrier board for EDM type 1 system-on-modules
EDM1-FAIRY-START
Fairy EDM type 1 evaluation board including cablekit and adaptor