Twisterpack

About to start your automation project but not sure what display you want to connect to your final project. The Twisterpack is there for you to testdrive nearly any possiblity you can imagine. From TTL (with integrated touchpanel) to LVDS to connect internal panels. Or with the HDMI (DVI) or S-video to work with external displays are your options more than you can wish for.

For storage and communications also nothing is forgotten. A standard DUAL network RJ-45 LAN is at your service as well as WIFI (802.11b/g). You can easily connect USB peripherals and for storage the micro-SD is there to make development fast and painless. For applications where large storage is required did we add a SATA interface (bottom from PCB). You can click in a standard 2.5 inch harddisk (traditional or SSD variant).

Did we mention that your development kit will come standard with Linux 2.6 kernel delivered on your doorstep but with support for Windows CE, Android, Angstrom, Qt and openembedded are the development possibiltities endless. A true development kit that let you focus on your application and thinks with you to speed up time to market.
twisterpack-200

Twisterpack with 4.3 inch panel : 274 USD Twisterpack with 7 inch panel : 299 USD

Pack Contents

System on Module TAM-3517W based around TI Sitara AM3517 ARM Cortex-A8 CPU
On board 256MB DDR2
On board 512MB NAND Flash
802.11 b/g Wireless LAN
Baseboard TechNexion's Twister baseboard with
USB, DVI/HDMI, audio in/out/microphone and speakers, SD cardslot, DUAL LAN network, CAN bus, RTC backup battery, LVDS or TTL to connect to LCD displays as well as VGA
Display 4.3 inch 480*272 pixel touchscreen LCD OR 7 inch 800*480 pixel touchscreen
Supported Operation System Linux 2.6.x, Windows CE 6.0 BSP or Android (all source code)

Ordering Information

Twisterpack TAM-3517W + Twister + 4.3 inch touchscreen LCD + USB and serial debug cable + AC power adaptor
Twisterpack-XL TAM-3517W + Twister + 7 inch touchscreen LCD + USB and serial debug cable + AC power adaptor

TAM-3517 In Action

tam-3517-android
Android 2.3 (Gingerbread)


tam-3517-linux
Linux 2.6.37 with
TI PSP 4.02.00.07


tam-3517-wince
Windows CE 6.0 R3