Thunderpack

Never was starting a project so easy and complete. With the Thunderpack you will have a complete computing device that has it's own 4.3 inch touch controlled LCD panel, wireless LAN connectivity, wired LAN and a large number of peripheral interfaces.

Standard with Linux 2.6 kernel delivered on your doorstep but with support for Windows CE 6.0, Android.

Did we mention already that the thunder interface board that comes with thunderpack has a battery interface, G-sensor movement detection and a range of peripheral interfaces that can be connected to nearly any device you can think of.
thunderpack-200

250 USD

Pack Contents

System on Module TAO-3530W based around TI OMAP3530
On board 256MB Low power mobile DDR
On board 512MB NAND Flash
802.11 b/g Wireless LAN
Baseboard TechNexion's Thunder baseboard with
USB, DVI/HDMI, audio in/out, SD cardslot, LAN network and battery management interface
Display 4.3 inch 480*272 pixel touchscreen LCD
Supported Operation System Linux 2.6.x, Windows CE 6.0 BSP or Android (all source code)

Ordering Information

Thunderpack TAO-3530W + Thunder + 4.3 inch touchscreen LCD + USB and serial debug cable

TAO-3530 In Action

tao-3530-android
Android 2.3 (Gingerbread)


tao-3530-linux
Linux 2.6.37 with
TI PSP 4.02.00.07


tao-3530-wince
Windows CE 6.0 R3