Twister Interface Baseboard for TAM-3517
Key Features |
|
![]() |
|
| Complete TAM-3517 multimedia development board compatible with any display through LVDS, TTL, HDMI/DVI, VGA, S-Video interfaces. | |
| Expand storage options with USB, SATA and micro-SD card slot. | |
| Record and play back audio and video easily over the Composite,S-video interfaces and audio jacks and speakers. | |
| Dual LAN, CAN bus, RS-232, RS-422/485, SPI, I2C to control remote or external devices. | |
|
|
Specifications |
|
| System on module | Compatible with TAM-3517 by a 200 pin SO-DIMM connectors |
| Network | Dual 10/100 Mbps by local bus |
| RTC | onboard RTC with backup battery |
Interfaces |
|
| Connectors | 3 standard-USB hosts 1 mini-USB device/ OTG Dual RJ-45 LAN connector micro-SD card slot SATA connector for 2.5” HDD stereo audio in/out 3.5 mm microphone 3.5mm 2W amplified speaker 18 bit LVDS connectors Touchpanel connector TTL LCD & touchpanel for 4.3” LCD TTL LCD & touchpanel for 7" LCD RCA composite in for recording S-video out DVI-D signal by HDMI connector IR sensor |
| Expansion header | VGA by pinheader CAN bus, JTAG SPI, RS-232, RS-422/485, UART, I2C, GPIO |
Power |
|
| Power requirements | 12 VDC |
Environmental and Mechanical |
|
| Temperature | Commercial: 0° to 70° C |
| Humidity | 10-90% |
| Dimensions | 147 x 102 mm 5¾ x 4 inch |
| MTFB | >100,000 hours |
| Weight | 92 grams |
| Shock | 50G / 25ms |
| Vibration | 20G / 0-600 Hz |
Dimensional drawing |
|
| all sizes in mm | |
|
|
|
Order information |
|
| Twister | Interface base board for TAM Series |
| Twisterpack | TAM-3517W & Twister & 4.3" LCD & 12VDC power adaptor |
| Twisterpack-XL | TAM-3517W & Twister & 7" LCD & 12VDC power adaptor |
| Feel free to contact us for custom tailored interface board request for your projects. | |
TAM-3517 Development Kits
![]() |
|
| Ideal for automotive, home automation, digital signage applications where high performance multimedia graphics are required. | |
| Twisterpack-XL | 299 USD |
| TAM-3517W (wireless) Twister 7 inch touch LCD USB OTG cable RS-232 debug cable 12VDC poweradaptor |
|