Thb-3517 Baseboard for TAM-3517
![]() |
|
| Complete off the shelf solution for Human Machine Interface (HMI) and panel computing applications | |
| LAN, CAN bus, RS-232/422/485, XPI/I2C/GPIO to manage and monitor external devices | |
| 24 bit LVDS connector to connect to LCD panels with or without touch screens | |
|
|
Specifications |
|
| System on Module | Compatible with TAM-3517 by a 200 pin SO-DIMM connector |
| RTC | backed up with COIN battery |
Interfaces |
|
| rear I/O Connector | LAN connector 4x USB host ports RS-232/422/485 8x DIP switch micro-SD cardslot |
| On-board Connector | LVDS connector 2W amplified speakers (Left/Right) Microphone |
| Expansion pinheader | GPIO for keypad (order option) Touch interface (order option) CAN bus RS-232 SPI, I2C, GPIO UART |
Power |
|
| Input power | 12 VDC (Combicon MSTB 2.5 with locking screws) |
Environmental and Mechanical |
|
| Temperature | Commercial : 0 to 60°C Industrial : -40 to 85°C |
| Humidity | 10 to 90% |
| Dimensions | 147 x 102 mm (5¾ x 4 inch) |
| Weight | 92 grams |
| Shock | 50G / 25ms |
| Vibration | 20G / 0-600 Hz |
Dimensions |
|
| all sizes in mm | |
![]() |
|
Order Information |
|
| Thb-3517 | HMI baseboard for TAM-3517 |
| Thb-3517-i | HMI baseboard for TAM-3517 with industrial temperature specifications (MOQ's apply) |
Add-on Options |
|
| 4-wire Touch PCB | 4 wire touch controller for Thb-3517 |
| Keypad PCB | 8 button GPIO keypad |


