Sitara AM3517 Series

m tam-3517

TAM-3517 System on Module



CPU Module based around TI Sitara AM3517
On board 256MB DDR2 Memory
On board 512MB NAND Flash
Integrated EMAC LAN, USB PHY and CAN Bus

Optional Wireless LAN 802.11 b/g
   
m twister

Twister baseboard for TAM-3517



VGA, LVDS, TTL and HDMI/DVI as well as S-video display possibilities
Audio in, microphone, audio out/speakers
Dual network LAN, CAN Bus, USB, SD cardslot and SPI, I2C
RS-232, RS-422, RS-485 or UARTs to interconnect
Onboard RTC with backup battery
Composite video input for recording functions
   

TAM-3517 Development Kits



twisterpack-200 twisterpack-xl-200
Ideal for automotive, home automation, digital signage applications where high performance multimedia graphics are required. Ideal for automotive, home automation, digital signage applications where high performance multimedia graphics are required.
Twisterpack 274 USD Twisterpack-XL 299 USD
TAM-3517W (wireless)
Twister
4.3 inch touch LCD
USB OTG cable
RS-232 debug cable
12VDC poweradaptor 
TAM-3517W (wireless)
Twister
7 inch touch LCD
USB OTG cable
RS-232 debug cable
12VDC poweradaptor

TAM-3517 In Action

tam-3517-android
Android 2.3 (Gingerbread)


tam-3517-linux
Linux 2.6.37 with
TI PSP 4.02.00.07


tam-3517-wince
Windows CE 6.0 R3