TAM-335x ARM CPU Module
![]() |
|
| TI Sitara AM335x application processor with ARM Cortex-A8 CPU and POWERVR SGX 530 for 2D and 3D graphics acceleration. | |
| 200 pin SO-DIMM connector carrying CAN bus, gigabit LAN, USB, UART, SPI, I2C, LCD and battery management signals making the TAM-3517 ideal for industrial usage. | |
| Board Support Packages (BSP) available to create your own applications ranging from Windows CE to Linux and Android. | |
|
|
Specifications |
|
| CPU | TI Sitara AM3358 @ 720Mhz |
| Memory | 256 MB DDR2 |
| Storage | 512 MB NAND Flash |
| Wireless LAN | 802.11b/g |
| Supported OS | Linux 2.6.x, Windows Embedded Compact 7 and Android |
Interfaces |
|
| Connectors | 200 pin SO-DIMM SPI, UART, USB host, USB OTG/client, I2C, PWM lines, 1-wire, MMC lines, A/D lines, battery management, audio in/out, mic Display interface, CAN bus, gigabit LAN |
Graphic Capabilities |
|
| Chipset | POWERVR SGX 530 10Mpolys/s, up to 720p resolution |
| API support | OpenGL 2.0, OpenGLes 1.1, OpenVG 1.0 |
Power |
|
| Power consumption | <2.0 Watt with Wireless enabled |
| Standby | <50 mWatt |
| Power requirements | 5V |
Environmental and Mechanical |
|
| Temperature | Commercial: 0° to 70° C Extended: -20° to 70° C (without WIFI only) Industrial: -40° to 85° C (without WIFI only) |
| Humidity | 10-90% |
| Dimensions | 67.6 x 50 x 3.4 mm 2⅝ x 2 x ¼ inch |
| MTFB | >100,000 hours |
| Weight | 12 grams |
| Shock | 50G / 25ms |
| Vibration | 20G / 0-600 Hz |
Dimensional drawing |
|
| all sizes in mm | |
|
|
|
Block Diagram |
|
|
|
|
Order information |
|
| TAM-3358 | AM3517 system on module |
| TAM-3358-i | AM3517 system on module with industrial temperature range |
| TAM-3358W | AM3517 system on module with Wireless LAN 802.11 b/g |
| Other configurations such as different CPU, optional interfaces and storage capacities on project basis and subject to minimum order quantities. | |




