Cyclone Interface Baseboard for TAM-335x
Key Features |
|
![]() |
|
| Complete TAM-335x with multimedia interfaces such as LVDS, TTL and HDMI. | |
| Expand storage options with USB and micro-SD card slot. | |
| Battery managment, light sensor, compass and 3 axis gyroscope make Cyclone perfectly for mobile applications. | |
| LAN, RS-232, RS-422/485, SPI, I2C to control remote or external devices or connect over a 3G module to the outside world. (miniPCIe + SIMcard available on Cyclone). | |
|
|
Specifications |
|
| System on module | Compatible with TAM-335x by a 200 pin SO-DIMM connector |
| Network | 10/100/1000 Mbps gigabit LAN |
| Compass | onboard compass |
| movement sensor | onboard three axis movement sensor |
| Light sensor | onboard light sensor |
| RTC | onboard RTC with backup battery and supercap |
Interfaces |
|
| Connectors |
3 standard-USB hosts |
| Expansion header | SPI, RS-232, RS-422/485, UART, I2C, GPIO Dual channel CAN bus Battery interface |
Power |
|
| Power requirements | 12 VDC or battery |
Environmental and Mechanical |
|
| Temperature | Commercial: 0° to 70° C |
| Humidity | 10-90% |
| Dimensions | 147 x 102 mm 5¾ x 4 inch |
| MTFB | >100,000 hours |
| Weight | 92 grams |
| Shock | 50G / 25ms |
| Vibration | 20G / 0-600 Hz |
Dimensional drawing |
|
| all sizes in mm | |
|
|
|
Order information |
|
| Cyclone | Interface base board for TAM-335x |
| Cyclonepack | TAM-3358W & Cyclone & 4.3" LCD & 12VDC power adaptor |
| Cyclonepack-XL | TAM-3358W & Cyclone & 7" LCD & 12VDC power adaptor |
| Feel free to contact us for custom tailored interface board request for your projects. | |