Tsunami Interface Baseboard for TAO-3530 Series

Key Features

  tsunami
Complete TAO-3530 multimedia development board compatible with any display through LVDS, TTL, HDMI/DVI, VGA, S-Video interfaces.
Expand storage options with USB, SATA and micro-SD card slot.
Record and play back audio and video easily over the S-video interfaces, audio jacks and speakers.
 

pdfDatasheet            folderDocumentation and Support



Specifications

System on module Compatible with TAO-3530 by two 100 pin NAIS connectors
Network SMSC 9221 10/100 Mbps
RTC onboard RTC with backup battery
 

Interfaces

Connectors 3 standard-USB hosts
1 mini-USB device/ OTG
RJ-45 LAN connector
Micro-SD card slot
SATA connector for 2.5” HDD
3.5mm stereo audio in/out
3.5mm microphone in
2W amplified speaker
18 bit LVDS connector
Touchpanel connector
TTL LCD & touchpanel for 4.3” LCD
TTL LCD & touchpanel for 7" LCD
S-video in for recording
S-video out
DVI-D signal by HDMI connector
VGA by pinheader
Expansion header SPI, RS-232, UART, I2C, GPIO
 

Power

Power requirements 12VDC
 

Environmental and Mechanical

Temperature Commercial: 0° to 70° C
Extended: -20° to 70° C
Industrial: -40° to 85° C
Humidity 10-90%
Dimensions 147 x 102 mm
5¾ x 4 inch
MTFB >100,000 hours
Weight 92 grams
Shock 50G / 25ms
Vibration 20G / 0-600 Hz
 

Dimensional drawing

all sizes in mm

tsunamisize

 

Order information

Tsunami Interface Base board for TAO Series
 
Tsunamipack TAO-3530W & Tsunami & 4.3" LCD & 60W 12VDC power adaptor
Tsunamipack-XL TAO-3530W & Tsunami & 7" LCD & 60W 12VDC power adaptor
 
Feel free to contact us for custom tailored interface board request for your projects.
 


TAO-3530 Development Kits

         
tsunamipack-200   tsunamipack-xl-200
Ideal for multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface.   Ideal for multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface.
Tsunamipack 284 USD   Tsunamipack-XL 309 USD
TAO-3530W (wireless)
Tsunami
4.3 inch touch LCD
USB OTG cable
RS-232 debug cable
12VDC poweradaptor
  TAO-3530W (wireless)
Tsunami
7 inch touch LCD
USB OTG cable
RS-232 debug cable
12VDC poweradaptor
         
infernopack-200   thunderpack-200
Ideal for machine control, robotics, or as a small sized media player   Ideal for mobile applications, touchdisplay evaluation, communication, multimedia applications.
Infernopack 130 USD   Thunderpack 250 USD
TAO3530
Inferno
USB OTG cable
RS-232 debug cable

Power by USB cable   
  TAO-3530W (wireless)
Thunder
USB OTG cable
RS-232 debug cable
4.3 inch touch LCD

power by USB cable   
         

Compatible CPU Module

7 inch multitouch kit

TAO-3530 In Action

tao-3530-android
Android 2.3


tao-3530-linux
Linux 2.6.37 with
TI PSP 4.02.00.07


tao-3530-wince
Windows CE 6.0 R3