Innovators of Technology

New 2016 Catalog

pico series

Compatible SoM

Thunder Interface Baseboard for TAO-3530 Series

 

Key Features

thunder
 
Make TAO-3530 mobile by using the onboard battery interface and 3 axis G-sensor movement detection.
Connect a 4.3" LCD flatpanel display with touchscreen interface.
Add more communication ports to TAO-3530 with instant onboard 2.4 Ghz RF transceiver interface and wired LAN.
Create your own multimedia application by using the SD cardreader, audio, speakers and HDMI/DVI interface.
 



Specifications

System on module Compatible with TAO-3530 by two 100 pin NAIS connectors
Movement sensor 3 axis G-sensor
RF interface 2.4 Ghz instant-on transceiver
Network SMSC 9500 10/100 Mbps
 

Interfaces

Connectors 2 mini-USB hosts
1 mini-USB device / OTG
RJ-45 LAN connector
SD card slot
Stereo audio in/out 3.5 mm
2W aplified speakers (L/R)
battery interface
TTL LCD & touchpanel for 4.3" LCD
DVI-D signal by HDMI connector
50 pin thruhole SPI, RS-232, UART, I2C, GPIO
 

Power

Power requirements 5 VDC
 

Environmental and Mechanical

Temperature Commercial: 0° to 70° C
Humidity 10-90%
Dimensions 105 x 74 mm
4⅛ x 2⅞ inch
MTFB >100,000 hours
Weight 42 grams
Shock 50G / 25ms
Vibration 20G / 0-600 Hz
 

Dimensional drawing

all sizes in mm

thundersize

 

Order information

Thunder Interface board for TAO Series
 
Thunder pack TAO-3530W & Thunder & 4.3" LCD
 
Feel free to contact us for custom tailored interface board request for your projects.