OMAP3530 Series

m tao-3530

TAO-3530 System on Module



CPU Module based around TI OMAP3530
On board 256MB LPDDR Memory
On board 512MB NAND Flash

Optional Wireless LAN 802.11 b/g
   
m inferno

Inferno baseboard for TAO-3530



Add S-video, Audio in/out USB and HDMI/DVI ports to TAO-3530
   
m thunder

Thunder baseboard for TAO-3530



Add mobility to your TAO-3530 with battery management interface
Add multimedia with the DVI/HDMI or 4.3 inch touchscreen LCD
Audio in/out and speakers
Connect to other devices by LAN, UART, Serial, SPI or I2C
   
m tsunami

Tsunami baseboard for TAO-3530



Add VGA, LVDS, TTL, HDMI/DVI or S-video display to your system.
Audio in, microphone and audio out/speakers
LAN, USB, SD cardslot onboard or connect by SPI, I2C, UART, RS-232 to other units.
RTC backup battery
S-video input interface for recording
   

TAO-3530 Development Kits

tsunamipack-200 tsunamipack-xl-200
Ideal for multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface. Ideal for multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface.
Tsunamipack 284 USD Tsunamipack-XL 309 USD
TAO-3530W (wireless)
Tsunami
4.3 inch touch LCD
USB OTG cable
RS-232 debug cable
12VDC poweradaptor
TAO-3530W (wireless)
Tsunami
7 inch touch LCD
USB OTG cable
RS-232 debug cable
12VDC poweradaptor
infernopack-200 thunderpack-200
Ideal for machine control, robotics, or as a small sized media player Ideal for mobile applications, touchdisplay evaluation, communication, multimedia applications.
Infernopack 130 USD Thunderpack 250 USD
TAO3530
Inferno
USB OTG cable
RS-232 debug cable

Power by USB cable   
TAO-3530W (wireless)
Thunder
USB OTG cable
RS-232 debug cable
4.3 inch touch LCD

power by USB cable   

TAO-3530 In Action

tao-3530-android
Android 2.3 (Gingerbread)


tao-3530-linux
Linux 2.6.37 with
TI PSP 4.02.00.07


tao-3530-wince
Windows CE 6.0 R3