TDM-3730 System on Module
![]() |
|
| TI DM3730 application processor with ARM Cortex-A8 CPU and POWERVR SGX 530 for 2D and 3D graphics acceleration. | |
| 200 pin SO-DIMM connector carrying LAN, USB, UART, SPI, I2C, LCD Camera signals making the TDM-3730 ideal for industrial and multimedia usage. | |
| Board Support Packages (BSP) available to create your own applications ranging from Windows CE to Linux and Android. | |
|
|
Specifications |
|
| CPU | TI Sitara DM3730 @ 1Ghz |
| DSP Core | TMS320C64x+™ @ 800Mhz |
| Memory | 512 MB Low Power DDR (other configurations available upon request) |
| Storage | 512 MB NAND Flash |
| Wireless LAN | 802.11b/g |
| Supported OS | Linux 2.6.x, Windows CE 6 and Android |
Interfaces |
|
| Connectors | 200 pin SO-DIMM SPI, UART, USB host, USB OTG/client, I2C, PWM lines, 1-wire, MMC lines, A/D lines, camera, audio in/out, mic keypad, S-Video, Display interface, LAN |
Graphic Capabilities |
|
| Chipset | POWERVR SGX 530 20Mpolys/s, up to 720p resolution |
| API support | OpenGL 2.0, OpenGLes 1.1, OpenVG 1.0 |
Power |
|
| Power consumption | <2.0 Watt with Wireless enabled |
| Standby | <50 mWatt |
| Power requirements | 5V |
Environmental and Mechanical |
|
| Temperature | Commercial: 0° to 70° C Extended: -20° to 70° C Industrial: -40° to 85° C |
| Humidity | 10-90% |
| Dimensions | 67.6 x 50 x 3.4 mm 2⅝ x 2 x ¼ inch |
| MTFB | >100,000 hours |
| Weight | 12 grams |
| Shock | 50G / 25ms |
| Vibration | 20G / 0-600 Hz |
Dimensional drawing |
|
| all sizes in mm | |
|
|
|
Block Diagram |
|
|
|
|
Order information |
|
| TDM-3730 | DM3730 system on module |
| TDM-3730W | DM3730 system on module with Wireless LAN 802.11 b/g |
| Other configurations such as different CPU, optional interfaces and storage capacities on project basis and subject to minimum order quantities. | |
TDM-3730 Development Kits
![]() |
![]() |
|||
| Ideal for high performance multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface or add a 3rd party 3G datamodule or camera. | Ideal for high performance multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface or add a 3rd party 3G datamodule or camera. | |||
| Blizzardpack | 324 USD | Blizzardpack-XL | 349 USD | |
| TDM-3730W (wireless) Blizzard 4.3 inch touch LCD USB OTG cable RS-232 debug cable 12VDC power adaptor |
TDM-3730W (wireless Blizzard 7 inch touch LCD USB OTG cable RS-232 debug cable 12VDC poweradaptor |
|||
![]() |
![]() |
|||
| Ideal for high performance multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface or add a 3rd party 3G datamodule or camera. | Ideal for high performance multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface or add a 3rd party 3G datamodule or camera. | |||
| Blizzardpack + TCM-500A | 374 USD | Blizzardpack-XL + TCM-500A | 399 USD | |
| TDM-3730W (wireless) Blizzard 4.3 inch touch LCD USB OTG cable RS-232 debug cable 12VDC power adaptor TCM-500A Camera |
TDM-3730W (wireless Blizzard 7 inch touch LCD USB OTG cable RS-232 debug cable 12VDC poweradaptor TCM-500A Camera |
|||









