Blizzard Interface Baseboard for TDM-3730

Key Features

blizzard
Complete TDM-3730 multimedia development board compatible with any display through LVDS, TTL, HDMI/DVI, VGA, S-Video interfaces.
Expand storage options with USB and micro-SD card slot.
Record and play back audio and video easily over the Composite,S-video interfaces, audio jacks and speakers and Camera expansion interface.
LAN, RS-232, RS-422/485, SPI, I2C to control remote or external devices or connect over a 3G module to the outside world. (miniPCIe + SIMcard available on Blizzard).

pdfDatasheet            folderDocumentation and Support



Specifications

System on module Compatible with TDM-3730 by a 200 pin SO-DIMM connectors
Network 10/100 Mbps by local bus
RTC onboard RTC with backup battery

Interfaces

Connectors 3 standard-USB hosts
1 mini-USB device/ OTG
RJ-45 LAN connector
micro-SD card slot
stereo audio in/out 3.5 mm
microphone 3.5mm
2W amplified speaker
18 bit LVDS connectors
Touchpanel connector
TTL LCD & touchpanel for 4.3” LCD
TTL LCD & touchpanel for 7" LCD
RCA composite in for recording
S-video out
DVI-D signal by HDMI connector
IR sensor
MiniPCIe slot + SIM card for 3G datamodule
Expansion header VGA by pinheader
Camera expansion header, JTAG
SPI, RS-232, RS-422/485, UART, I2C, GPIO

Power

Power requirements 12 VDC

Environmental and Mechanical

Temperature Commercial: 0° to 70° C
Humidity 10-90%
Dimensions 147 x 102 mm
5¾ x 4 inch
MTFB >100,000 hours
Weight 92 grams
Shock 50G / 25ms
Vibration 20G / 0-600 Hz

Dimensional drawing

all sizes in mm

bachatasize

Order information

Blizzard Interface base board for TDM-37x Series
Blizzardpack TDM-3730W & Blizzard & 4.3" LCD & 12VDC power adaptor
Blizzardpack-XL TDM-3730W & Blizzard & 7" LCD & 12VDC power adaptor
Blizzardpack-TCM-500A TDM-3730W & Blizzard & 4.3" LCD & 12VDC power adaptor + TCM-500A Camera
Blizzardpack-XL-TCM-500A TDM-3730W & Blizzard & 7" LCD & 12VDC power adaptor + TCM-500A Camera
Feel free to contact us for custom tailored interface board request for your projects.


TDM-3730 Development Kits

blizzardpack-200 blizzardpack-xl-200
Ideal for high performance multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface or add a 3rd party 3G datamodule or camera. Ideal for high performance multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface or add a 3rd party 3G datamodule or camera.


Blizzardpack 324 USD Blizzardpack-XL 349 USD
TDM-3730W (wireless)
Blizzard
4.3 inch touch LCD 
USB OTG cable
RS-232 debug cable
12VDC power adaptor
TDM-3730W (wireless
Blizzard
7 inch touch LCD 
USB OTG cable
RS-232 debug cable
12VDC poweradaptor  
blizzardpackcam blizzardpackxlcam
Ideal for high performance multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface or add a 3rd party 3G datamodule or camera. Ideal for high performance multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface or add a 3rd party 3G datamodule or camera.
Blizzardpack + TCM-500A 374 USD Blizzardpack-XL + TCM-500A 399 USD
TDM-3730W (wireless)
Blizzard
4.3 inch touch LCD 
USB OTG cable
RS-232 debug cable
12VDC power adaptor
TCM-500A Camera
TDM-3730W (wireless
Blizzard
7 inch touch LCD 
USB OTG cable
RS-232 debug cable
12VDC poweradaptor
TCM-500A Camera

Compatible CPU Module

TDM-3730 In Action

tdm-3730-android
Android 2.3 (Gingerbread)


tdm-3730-linux
Linux 2.6.37 with
TI PSP 4.02.00.07