DM3730 Series

m tdm-3730

TDM-3730 System on Module



CPU Module based around TI DM3730
On board 512MB Low Power Mobile DDR Memory
On board 512MB NAND Flash
Integrated LAN and USB PHY

Optional Wireless LAN 802.11 b/g
   
m blizzard

Blizzard baseboard for TDM-3730



VGA, LVDS, TTL and HDMI as well as S-video display possibilities
Audio in, microphone, audio out/speakers
Network LAN, USB, SD cardslot and SPI, I2C,
RS-232, RS-422, RS-485 and UARTs to interconnect
RTC with backup battery
Composite or camera header for recording functions
On board PCIe slot for 3G module (with SIM cardslot holder)
   

Accessoires

 
m tcm-500a

TCM-500A camera module for Blizzard / TDM-3730



5MP camera module based on Aptina MT9P031
Mountable M12 Lens
   

TDM-3730 Development Kits

blizzardpack-200 blizzardpack-xl-200
Ideal for high performance multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface or add a 3rd party 3G datamodule or camera. Ideal for high performance multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface or add a 3rd party 3G datamodule or camera.


Blizzardpack 324 USD Blizzardpack-XL 349 USD
TDM-3730W (wireless)
Blizzard
4.3 inch touch LCD 
USB OTG cable
RS-232 debug cable
12VDC power adaptor
TDM-3730W (wireless
Blizzard
7 inch touch LCD 
USB OTG cable
RS-232 debug cable
12VDC poweradaptor  
blizzardpackcam blizzardpackxlcam
Ideal for high performance multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface or add a 3rd party 3G datamodule or camera. Ideal for high performance multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface or add a 3rd party 3G datamodule or camera.
Blizzardpack + TCM-500A 374 USD Blizzardpack-XL + TCM-500A 399 USD
TDM-3730W (wireless)
Blizzard
4.3 inch touch LCD 
USB OTG cable
RS-232 debug cable
12VDC power adaptor
TCM-500A Camera
TDM-3730W (wireless
Blizzard
7 inch touch LCD 
USB OTG cable
RS-232 debug cable
12VDC poweradaptor
TCM-500A Camera

TDM-3730 In Action

tdm-3730-android
Android 2.3 (Gingerbread)


tdm-3730-linux
Linux 2.6.37 with
TI PSP 4.02.00.07


tdm-3730-wec7
Windows Embedded
Compact 7