TMX-536 System on Module
Key Features COMING IN Q2 2012 |
![]() |
| Freescale i.MX536 application processor with ARM Cortex-A8 CPU. | |
| 230 pin MXM connector carrying LAN, CAN, USB, UART, SPI, I2C, LCD Camera signals making the TMX-536 ideal for industrial and multimedia usage. | |
| Board Support Packages (BSP) available to create your own applications ranging from Windows CE to Linux and Android. | |
|
|
Specifications |
|
| CPU | Freescale i.MX 536 @ 1.2 Ghz |
| Memory | 1GB DDR3 |
| Storage | 512 MB NAND Flash or 4GB iNAND |
| Wireless LAN | 802.11b/g |
| Supported OS | Linux 2.6.x, Windows Embedded Compact 7 and Android |
Interfaces |
|
| Connectors | 230 pin MXM connector SPI, UART, USB host, USB OTG/client, I2C, PWM lines, 1-wire, MMC lines, A/D lines, camera, audio in/out, mic keypad, S-Video, Display interface, LAN, CAN |
Graphic Capabilities |
|
| Chipset | Powerful graphics acceleration provides two independent, integrated graphics processing units: OpenGL® ES 2.0 3D graphics accelerator (33 Mtri/s, 200 Mpix/s, and 800 Mpix/s z-plane performance) OpenVG™ 1.1 2D graphics accelerator (200 Mpix/s). |
| API support | OpenGL 2.0, OpenGLes 1.1, OpenVG 1.1 |
Power |
|
| Power consumption | <2.0 Watt with Wireless enabled |
| Standby | <50 mWatt |
| Power requirements | 5V |
Environmental and Mechanical |
|
| Temperature | Commercial: 0° to 70° C Extended: -20° to 70° C Industrial: -40° to 85° C |
| Humidity | 10-90% |
| Dimensions | 70 x 55 x 3.4 mm 2¾ x 2⅛ x ¼ inch |
| MTFB | >100,000 hours |
| Weight | 12 grams |
| Shock | 50G / 25ms |
| Vibration | 20G / 0-600 Hz |
Dimensional drawing |
|
| all sizes in mm | |
|
|
|
Block Diagram |
|
|
|
|
Order information |
|
| TMX-536 | i.MX536 system on module |
| TMX-536W | i.MX536 system on module with Wireless LAN 802.11 b/g |
| Other configurations such as different CPU, optional interfaces and storage capacities on project basis and subject to minimum order quantities. | |



