EDM Compact Module with TI Cortex-A9
![]() |
|
| The Texas Instruments OMAP4 EDM Compact module comes with a very powerful PowerVR GPU and camera interface together with very efficient PMIC for ultra compact mobile devices. | |
|
|
Specifications |
|
| CPU | TI OMAP4 single core Cortex-A9 |
| PMIC | TWL6030 |
| Memory | 1 GB DDR3 |
| Storage | 512 MB NAND Flash 4GB iNAND |
| CAN Bus | 2x High End CAN-Bus Controller version 2.0B Compliant |
| Debug Interface | JTAG interface by pin thruhole |
| Camera Interface | By FPC connector |
| Supported OS | Linux, Windows Embedded Compact 7 and Android |
Connectivity |
|
| Network | Atheros AR8031 Gigabit LAN |
| Wireless LAN | 802.11 b/g/n |
Video |
|
| Chipset | PowerVR SGX540 3D GPU 40Mpolys/s, up to 1080p resolution 1.5 Gpix/sec 4.9 GFLOPS 2048 x 2048 maximum resolution |
| API support | OpenGL 2.0, OpenGLes 1.1, OpenVG 1.0 |
Audio |
|
| Interface | 2 channel I2S SPDIF |
| Audio Codec | on EDM baseboard |
I/O interfaces |
|
| Storage | SATA II |
| Serial Port | 2x UART |
| USB | USB 2.0 USB OTG 2.0 |
Power Specifications |
|
| Input Power | 5 VDC |
| Smart Battery | Implementation on EDM Baseboard |
Mechanical and Environmental |
|
| Temperature | Commercial: 0° to 70° C Extended: -20° to 70° C Industrial: -40° to 85° C (no WiFi) |
| Humidity | 10-90% |
| Form Factor | EDM Compact |
| Dimensions | 82 x 60 mm 3⅝ x 2⅜ inch |
| MTBF | >100,000 hours |
| Weight | 20 grams |
| Shock | 50G / 25ms |
| Vibration | 20G / 0-600 Hz |
Operation Systems |
|
| Standard Support | Linux, Android Windows Embedded Compact 7 |
| Additional Support | Commercial Linux Customization BSP |
Dimensional drawing |
|
| all sizes in mm | |
|
|
|
EDM Interface Compatibilty |
|
|
|
|
|
|
|
Block Diagram |
|
|
COMING SOON |
|
|
|
|
Order information |
|
| TBD | TI OMAP4 single core Cortex-A9 EDM Compact module |
Optional Accessories |
|
| EDM-C-Bracket | EDM Compact Baseboard mount bracket |
| Other configurations such as different CPU, optional interfaces and storage capacities on project basis and subject to minimum order quantities. | |
EDM Standard Module with TI Cortex-A9
![]() |
|
| The Texas Instruments OMAP4 EDM Standard module comes with a very powerful PowerVR GPU and dual camera interface together with very efficient PMIC for ultra compact mobile devices. | |
|
|
Specifications |
|
| CPU | TI OMAP4 single core Cortex-A9 |
| PMIC | TWL6030 |
| Memory | 1 GB DDR3 |
| Storage | 512 MB NAND Flash 4GB iNAND |
| CAN Bus | 2x High End CAN-Bus Controller version 2.0B Compliant |
| Debug Interface | JTAG interface by pin thruhole |
| Camera Interface | 2x By FPC connector |
| Supported OS | Linux, Windows Embedded Compact 7 and Android |
Connectivity |
|
| Network | Atheros AR8031 Gigabit LAN |
| Wireless LAN | 802.11 b/g/n |
Video |
|
| Chipset | PowerVR SGX540 3D GPU 40Mpolys/s, up to 1080p resolution 1.5 Gpix/sec 4.9 GFLOPS 2048 x 2048 maximum resolution |
| API support | OpenGL 2.0, OpenGLes 1.1, OpenVG 1.0 |
Audio |
|
| Interface | 1 channel I2S SPDIF |
| Audio Codec | on EDM baseboard |
I/O interfaces |
|
| Storage | SATA II |
| Serial Port | 2x UART |
| USB | USB 2.0 USB OTG 2.0 |
Power Specifications |
|
| Input Power | 5 VDC |
| Smart Battery | Implementation on EDM Baseboard |
Mechanical and Environmental |
|
| Temperature | Commercial: 0° to 70° C Extended: -20° to 70° C Industrial: -40° to 85° C (no WiFi) |
| Humidity | 10-90% |
| Form Factor | EDM Standard |
| Dimensions | 82 x 95 mm 3⅝ x 3¾ inch |
| MTBF | >100,000 hours |
| Weight | 20 grams |
| Shock | 50G / 25ms |
| Vibration | 20G / 0-600 Hz |
Operation Systems |
|
| Standard Support | Linux, Android Windows Embedded Compact 7 |
| Additional Support | Commercial Linux Customization BSP |
Dimensional drawing |
|
| all sizes in mm | |
|
|
|
EDM Interface Compatibilty |
|
|
|
|
|
|
|
Block Diagram |
|
|
COMING SOON |
|
|
|
|
Order information |
|
| TBD | TI OMAP4 single core Cortex-A9 EDM Standard module |
Optional Accessories |
|
| EDM-S-Bracket | EDM Standard Baseboard mount bracket |
| Other configurations such as different CPU, optional interfaces and storage capacities on project basis and subject to minimum order quantities. | |
Wizard - Official EVM Carrier Board for EDM Type 2 Modules
![]() |
|
| The official EDM type 2 Evaluation Carrier Board brings you a rich variety of interfaces and options at your fingertips. | |
| Wide range of jumper selectable audio, video and touch interfaces. | |
| Wide Voltage power input range with optional smart battery pack implementation. | |
|
|
Wizard Interface Overview |
||
|
|
||
Wizard Block Diagram |
||
|
|
||
Specifications |
||
Core System |
||
| System on Module | EDM Type 2 compliant | |
Video |
||
| External Display | 2x HDMI 2 channel LVDS 18/24 bit |
|
Touch |
||
| Controller | Jumper selectable: TSC2046 (4 wire by SPI) TSC2004 (4 wire by I2C) ADS7845 (5 wire by SPI) USB 4/5 wire touch controller |
|
| Connector | 4 wire touchpanel (USB/I2C/SPI) 5 wire touchpanel (USB/SPI) |
|
Audio |
||
| Codec | jumper selectable: Freescale SGTL5000 (I2S) TI TLV320AIC23B (I2S) Realtek ALC892-CG (HDA) |
|
| Connector | 5x 3.5 mm jack Surround audio S/PDIF |
|
Expansion and Connectivity |
||
| Expansion slots | 2x mini-PCIe + SIM cardslot (for 3G communication) 1x PCIe x1 expansion slot 1x PCIe x4 expansion slot |
|
| Ethernet | 1x Gigabit LAN | |
| USB | 2x USB 3.0 Host 1x micro-USB 3.0 / 2.0 OTG |
|
Storage |
||
| Connector | 2x SATA 1x SD cardslot (SDIO) |
|
Communication and Control |
||
| Header | 2x CAN Bus 2x UART (RS-232/422/485) 2x SPI (shared with EEPROM) 2x I2C (shared with EEPROM) LPC (Low pincount) 8x GPIO (shared with buttons) Reserved / manafacturing pins |
|
Power Specifications |
||
| Input power | 8~30 VDC or smart battery |
|
Mechanical and Environmental |
||
| Temperature | Commercial : 0° to 60° C Extended : -20° to 70° C Industrial : -40° to 85° C |
|
| Humidity | 10 to 90% | |
| Module Connector | 314 pins MXM3 | |
| Form Factor | microATX | |
| Dimensions | 244 x 244 mm 9⅝ x 9⅝ inch |
|
| MTBF | >100,000 hours | |
| Weight | 380 grams | |
| Shock | 50G / 25ms | |
| Vibration | 20G / 0-600 Hz | |
Dimensional Drawing |
||
| units in mm | ||
![]() |
||
Ordering Information |
||
| Wizard | microATX Form Factor Carrier Board for EDM Type 2 System on Modules | |
Fairy - Carrier Board for EDM Type 1 Compact Module
![]() |
|
| Develop your mobile embedded device quickly with the Fairy EDM Carrier Board which features a variety of sensors and interconnects. | |
| HDMI, TTL and LVDS display interfaces. | |
| Communication by dual PCI Express (with SIM cardslots) | |
| Dual CAN Bus, Dual UART, USB and 8 GPIO's for Industrial control. | |
|
|
Fairy Interface Overview |
||
|
|
||
Fairy Block Diagram |
||
|
|
||
Specifications |
||
Core System |
||
| System on Module | EDM Type 1 compliant | |
Video |
||
| External Display | 1x HDMI 1 channel LVDS 18/24 bit |
|
Touch |
||
| Controller | TSC2046 (4 wire by SPI) | |
| Connector | 4 wire touchpanel | |
Audio |
||
| Codec | jumper selectable: Freescale SGTL5000 (I2S) TI TLV320AIC23B (I2S) |
|
| Connector | 1x 3.5 mm jack Stereo Audio in 1x 3.5 mm jack Stereo Audio out 1x 3.5 mm jack Microphone S/PDIF |
|
| Speakers | 2W amplified speaker connectors | |
Sensors |
||
| 3-axis Movement | ST Microelectronics LIS331DLH | |
| Light Sensor | Intersil ISL29023IROZ-T7 | |
| Compass | Freescale MAG3110FCR1 | |
Expansion and Connectivity |
||
| Expansion slots | 2x mini-PCIe + SIM cardslot (for 3G communication) |
|
| Ethernet | 1x Gigabit LAN | |
| USB | 2x USB 3.0 Host 1x micro-USB 3.0 / 2.0 OTG |
|
Storage |
||
| Connector | 1x SATA 1x micro SD cardslot (SDIO) |
|
Communication and Control |
||
| Header | 2x CAN Bus 1x UART (RS-232) 1x UART (RS-232/422/485) 2x SPI (shared with EEPROM) 2x I2C (shared with EEPROM) Local Bus 8x GPIO (shared with buttons) Reserved / manafacturing pins |
|
Power Specifications |
||
| Input power | 12 VDC or smart battery |
|
Mechanical and Environmental |
||
| Temperature | Commercial : 0° to 60° C Extended : -20° to 70° C Industrial : -40° to 85° C |
|
| Humidity | 10 to 90% | |
| Module Connector | 314 pins MXM3 | |
| Form Factor | 3.5" Form Factor | |
| Dimensions | 147 x 102 mm 5¾ x 4 inch |
|
| MTBF | >100,000 hours | |
| Weight | 115 grams | |
| Shock | 50G / 25ms | |
| Vibration | 20G / 0-600 Hz | |
Dimensional Drawing |
||
| units in mm | ||
![]() |
||
Ordering Information |
||
| Fairy | 3.5" Form Factor Carrier Board for EDM Type 1 System on Modules | |
EDM-CT-AM335x EDM Compact Module with TI Sitara AM335x Cortex-A8
![]() |
|
| The Texas Instruments Sitara AM335x EDM Compact module comes with a very powerful PowerVR GPU and camera interface together with very efficient PMIC for ultra compact mobile devices. | |
|
|
Specifications |
|
| CPU | TI Sitara AM3358 Cortex-A8 |
| PMIC | TWL6030 |
| Memory | 1 GB DDR3 |
| Storage | 512 MB NAND Flash 4GB iNAND |
| CAN Bus | 2x High End CAN-Bus Controller version 2.0B Compliant |
| Debug Interface | JTAG interface by pin thruhole |
| Camera Interface | By FPC connector |
| Supported OS | Linux, Windows Embedded Compact 7 and Android |
Connectivity |
|
| Network | Atheros AR8031 Gigabit LAN |
| Wireless LAN | 802.11 b/g/n |
Video |
|
| Chipset | PowerVR SGX530 3D GPU |
| API support | OpenGL 2.0, OpenGLes 1.1, OpenVG 1.0 |
Audio |
|
| Interface | 2 channel I2S |
| Audio Codec | on EDM baseboard |
I/O interfaces |
|
| Serial Port | 2x UART |
| USB | USB 2.0 USB OTG 2.0 |
Power Specifications |
|
| Input Power | 5 VDC |
| Smart Battery | Implementation on EDM Baseboard |
Mechanical and Environmental |
|
| Temperature | Commercial: 0° to 70° C Extended: -20° to 70° C Industrial: -40° to 85° C (no WiFi) |
| Humidity | 10-90% |
| Form Factor | EDM Compact |
| Dimensions | 82 x 60 mm 3⅝ x 2⅜ inch |
| MTBF | >100,000 hours |
| Weight | 20 grams |
| Shock | 50G / 25ms |
| Vibration | 20G / 0-600 Hz |
Operation Systems |
|
| Standard Support | Linux, Android Windows Embedded Compact 7 |
| Additional Support | Commercial Linux Customization BSP |
Dimensional drawing |
|
| all sizes in mm | |
|
|
|
EDM Interface Compatibilty |
|
|
|
|
|
|
|
Block Diagram |
|
|
COMING SOON |
|
|
|
|
Order information |
|
| EDM-CT-AM335x | TI Sitara AM3358 Cortex-A8 EDM Compact module |
Optional Accessories |
|
| EDM-C-Bracket | EDM Compact Baseboard mount bracket |
| Other configurations such as different CPU, optional interfaces and storage capacities on project basis and subject to minimum order quantities. | |
Subcategories
TDM-3730 Development Kits
![]() |
|
| Ideal for high performance multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface or add a 3rd party 3G datamodule or camera. | |
| Blizzardpack-XL | 349 USD |
| TDM-3730W (wireless Blizzard 7 inch touch LCD USB OTG cable RS-232 debug cable 12VDC poweradaptor |
|
![]() |
|
| Ideal for high performance multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface or add a 3rd party 3G datamodule or camera. | |
| Blizzardpack-XL + TCM-500A | 399 USD |
| TDM-3730W (wireless Blizzard 7 inch touch LCD USB OTG cable RS-232 debug cable 12VDC poweradaptor TCM-500A Camera |
|
TAM-3517 Development Kits
![]() |
|
| Ideal for automotive, home automation, digital signage applications where high performance multimedia graphics are required. | |
| Twisterpack-XL | 299 USD |
| TAM-3517W (wireless) Twister 7 inch touch LCD USB OTG cable RS-232 debug cable 12VDC poweradaptor |
|
TAO-3530 Development Kits
![]() |
![]() |
|||
| Ideal for multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface. | Ideal for multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface. | |||
| Tsunamipack | 284 USD | Tsunamipack-XL | 309 USD | |
| TAO-3530W (wireless) Tsunami 4.3 inch touch LCD USB OTG cable RS-232 debug cable 12VDC poweradaptor |
TAO-3530W (wireless) Tsunami 7 inch touch LCD USB OTG cable RS-232 debug cable 12VDC poweradaptor |
|||
![]() |
![]() |
|||
| Ideal for machine control, robotics, or as a small sized media player | Ideal for mobile applications, touchdisplay evaluation, communication, multimedia applications. | |||
| Infernopack | 130 USD | Thunderpack | 250 USD | |
| TAO3530 Inferno USB OTG cable RS-232 debug cable Power by USB cable |
TAO-3530W (wireless) Thunder USB OTG cable RS-232 debug cable 4.3 inch touch LCD power by USB cable |
|||





























