ARM CPU Modules

TI DM3730 Series

m tdm-3730 m blizzard
TDM-3730 System on Module Blizzard baseboard for TDM-3730
CPU Module based around TI DM3730
On board 512MB Low Power Mobile DDR Memory
On board 512MB NAND Flash
Integrated LAN and USB PHY

Optional Wireless LAN 802.11 b/g
VGA, LVDS, TTL and HDMI as well as S-video display possibilities
Audio in, microphone, audio out/speakers
Network LAN, USB, SD cardslot and SPI, I2C,
RS-232, RS-422, RS-485 and UARTs to interconnect
RTC with backup battery
Composite or camera header for recording functions
On board PCIe slot for 3G module (with SIM cardslot holder)

TI Sitara AM3517 Series

m tam-3517 m twister
TAM-3517 System on Module Twister baseboard for TAM-3517
CPU Module based around TI Sitara AM3517
On board 256MB DDR2 Memory
On board 512MB NAND Flash
Integrated EMAC LAN, USB PHY and CAN Bus

Optional Wireless LAN 802.11 b/g
VGA, LVDS, TTL and HDMI/DVI as well as S-video display possibilities
Audio in, microphone, audio out/speakers
Dual network LAN, CAN Bus, USB, SD cardslot and SPI, I2C
RS-232, RS-422, RS-485 or UARTs to interconnect
Onboard RTC with backup battery
Composite video input for recording functions

TI OMAP3530 Series

m tao-3530 m tsunami
TAO-3530 System on Module Tsunami baseboard for TAO-3530
CPU Module based around TI OMAP3530
On board 256MB LPDDR Memory
On board 512MB NAND Flash

Optional Wireless LAN 802.11 b/g
Add VGA, LVDS, TTL, HDMI/DVI or S-video display to your system.
Audio in, microphone and audio out/speakers
LAN, USB, SD cardslot onboard or connect by SPI, I2C, UART, RS-232 to other units.
RTC backup battery
S-video input interface for recording
m inferno m thunder
Inferno baseboard for TAO-3530 Thunder baseboard for TAO-3530
Add S-video, Audio in/out USB and HDMI/DVI ports to TAO-3530 Add mobility to your TAO-3530 with battery management interface
Add multimedia with the DVI/HDMI or 4.3 inch touchscreen LCD
Audio in/out and speakers
Connect to other devices by LAN, UART, Serial, SPI or I2C

Freescale i.MX Series

m tmx-536 m bachata
TMX-536 System on Module Bachata baseboard for TMX-536
CPU Module based around Freescale i.MX 536
On board 1GB DDR3 Memory
On board 512MB NAND Flash or 4GB iNAND
Integrated LAN, CAN bus and USB PHY

Optional Wireless LAN 802.11 b/g
VGA, dual LVDS, TTL and HDMI as well S-video display possibilities
Audio in, microphone, audio out/speakers
Network LAN, USB, SD cardslot and SPI, I2C
RS-232, RS-422/485 and UARTs to interconnect
RTC with backup battery
Camera header for recording
On board PCIe for 3G module (with SIM cardslot holder)
Light sensor, 3-axis movement sensor and compass
GPS receiver

TDM-3730 Development Kits

blizzardpack-200 blizzardpack-xl-200
Ideal for high performance multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface or add a 3rd party 3G datamodule or camera. Ideal for high performance multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface or add a 3rd party 3G datamodule or camera.


Blizzardpack 324 USD Blizzardpack-XL 349 USD
TDM-3730W (wireless)
Blizzard
4.3 inch touch LCD 
USB OTG cable
RS-232 debug cable
12VDC power adaptor
TDM-3730W (wireless
Blizzard
7 inch touch LCD 
USB OTG cable
RS-232 debug cable
12VDC poweradaptor  
blizzardpackcam blizzardpackxlcam
Ideal for high performance multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface or add a 3rd party 3G datamodule or camera. Ideal for high performance multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface or add a 3rd party 3G datamodule or camera.
Blizzardpack + TCM-500A 374 USD Blizzardpack-XL + TCM-500A 399 USD
TDM-3730W (wireless)
Blizzard
4.3 inch touch LCD 
USB OTG cable
RS-232 debug cable
12VDC power adaptor
TCM-500A Camera
TDM-3730W (wireless
Blizzard
7 inch touch LCD 
USB OTG cable
RS-232 debug cable
12VDC poweradaptor
TCM-500A Camera

TAO-3530 Development Kits

tsunamipack-200 tsunamipack-xl-200
Ideal for multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface. Ideal for multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface.
Tsunamipack 284 USD Tsunamipack-XL 309 USD
TAO-3530W (wireless)
Tsunami
4.3 inch touch LCD
USB OTG cable
RS-232 debug cable
12VDC poweradaptor
TAO-3530W (wireless)
Tsunami
7 inch touch LCD
USB OTG cable
RS-232 debug cable
12VDC poweradaptor
infernopack-200 thunderpack-200
Ideal for machine control, robotics, or as a small sized media player Ideal for mobile applications, touchdisplay evaluation, communication, multimedia applications.
Infernopack 130 USD Thunderpack 250 USD
TAO3530
Inferno
USB OTG cable
RS-232 debug cable

Power by USB cable   
TAO-3530W (wireless)
Thunder
USB OTG cable
RS-232 debug cable
4.3 inch touch LCD

power by USB cable   

TAM-3517 Development Kits



twisterpack-200 twisterpack-xl-200
Ideal for automotive, home automation, digital signage applications where high performance multimedia graphics are required. Ideal for automotive, home automation, digital signage applications where high performance multimedia graphics are required.
Twisterpack 274 USD Twisterpack-XL 299 USD
TAM-3517W (wireless)
Twister
4.3 inch touch LCD
USB OTG cable
RS-232 debug cable
12VDC poweradaptor 
TAM-3517W (wireless)
Twister
7 inch touch LCD
USB OTG cable
RS-232 debug cable
12VDC poweradaptor

TDM-3730 In Action

tdm-3730-android
Android 2.3 (Gingerbread)


tdm-3730-linux
Linux 2.6.37 with
TI PSP 4.02.00.07

TAM-3517 In Action

tam-3517-android
Android 2.3 (Gingerbread)


tam-3517-linux
Linux 2.6.37 with
TI PSP 4.02.00.07


tam-3517-wince
Windows CE 6.0 R3

TAO-3530 In Action

tao-3530-android
Android 2.3 (Gingerbread)


tao-3530-linux
Linux 2.6.37 with
TI PSP 4.02.00.07


tao-3530-wince
Windows CE 6.0 R3