TCM-500A - 5MP Camera Module
![]() |
|
| 5MP camera module which clicks in our standard camera interface on our development kits (blizzard). | |
| Already integrated into our TDM-3730 linux source driver package. | |
| M12 lens holder which gives you choice to pick from a wide variety of standard lenses available in the market. | |
|
|
Specifications |
|
| Camera Sensor | 5MP Aptina MT9P031 |
Interfaces |
|
| Connectors | 34 pin connector that clicks into TechNexion baseboards |
Power |
|
| Power requirements | 5VDC |
Environmental and Mechanical |
|
| Temperature | Commercial: 0° to 50° C |
| Humidity | 10-90% |
| Dimensions | 38.2 x 43.9 mm 1½ x 1¾ inch |
| MTFB | >100,000 hours |
| Weight | 10 grams |
| Shock | 50G / 25ms |
| Vibration | 20G / 0-600 Hz |
Dimensional drawing |
|
| all sizes in mm | |
|
|
|
Order information |
|
| TCM-500A | 5MP camera module with M12 screwlens |
| Feel free to contact us for custom tailored interface board request for your projects. | |
TDM-3730 Development Kits
![]() |
![]() |
|||
| Ideal for high performance multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface or add a 3rd party 3G datamodule or camera. | Ideal for high performance multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface or add a 3rd party 3G datamodule or camera. | |||
| Blizzardpack | 324 USD | Blizzardpack-XL | 349 USD | |
| TDM-3730W (wireless) Blizzard 4.3 inch touch LCD USB OTG cable RS-232 debug cable 12VDC power adaptor |
TDM-3730W (wireless Blizzard 7 inch touch LCD USB OTG cable RS-232 debug cable 12VDC poweradaptor |
|||
![]() |
![]() |
|||
| Ideal for high performance multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface or add a 3rd party 3G datamodule or camera. | Ideal for high performance multimedia server applications, security or digital signage where you can test any display interface possible and record over the S-video input interface or add a 3rd party 3G datamodule or camera. | |||
| Blizzardpack + TCM-500A | 374 USD | Blizzardpack-XL + TCM-500A | 399 USD | |
| TDM-3730W (wireless) Blizzard 4.3 inch touch LCD USB OTG cable RS-232 debug cable 12VDC power adaptor TCM-500A Camera |
TDM-3730W (wireless Blizzard 7 inch touch LCD USB OTG cable RS-232 debug cable 12VDC poweradaptor TCM-500A Camera |
|||









