Prism-0700W 7 inch multitouch projective capactitve touch LCD Module

  prism-0700w
7 inch multitouch crystal clear touchscreen with extreme low reflection
Comes with ready to use software under Linux and Android and is plug and play TechNexion ARM development kits 
 
 

pdfDatasheet            folderDocumentation and Support




Specifications

Screen size 7 inch
Touchscreen multitouch projective capacitive with coverlens
Interface 24 bit TTL FPC (display)
6 pin ZIF I2C (touchsensor) 
   

Touchsensor characteristics

Touch technology Projected Capacitive
Multitouch Yes  
Activation force No pressure required
Cover glass thickness 1.0 mm
Cover Glass Hardness >9H
Optical transmittace >89%
Touch linearity <1 mm
Touch report rate 80-100 interupts/sec
Touch interface I2C
Touch controller integrated on FPC of touch sensor
Touch connector 6 pin ZIF
Software Linux, Android and Windows embedded Compact 7
   

LCD Characteristics

Display size 7 inch
Resolution 800 x 480 pixels
pixel pitch 0.1905 x 0.1905
Active area 152.30 x 91.44 mm
Brightness 350 cd/m2
Contrast ratio 400:1
Viewing angle 140/130
Backlight life >10,000 hours (LED)
Power consumption 0.86W (LCD)
1.98W (backlight) 
Interface TTL 24 bits
   

Environmental and Mechanical

Temperature -20 to 60°C
Humidity 10 to 90%
Dimensions 180 x 119 x 7.5 mm
Weight 211 grams
   

Dimensions

all sizes in mm
prism-0700w-size
   

Order Information

PRISM-0700W-START Startkit containing 7 inch PCAP multitouch screen + converter PCB + cables to connect to TechNexion development kits and software
   












Prism Startkit

prism-assembly-1-150
STEP 1: Unpack your Prism Start kit


prism-assembly-2-150
STEP 2: Mount your devkit
Tsunami (Prism-0700W only)
Twister
Blizzard
Cyclone
Bachata


prism-assembly-3-150
STEP 3: The TechNexion easy loader software will auto detect your multi-touch Screen