Latest News ARM CPU Modules Development Kits HMI's Try us today
We pay the shipping
TechNexion new software loader makes development and evaluation super easy. Start from 11 November 2011 all products ship with this exciting new sofware. Check us out.
Read more:



Get stuck with your development and have deadlines to meet? Rest assured with TechNexion's third party solution providers you know there are people waiting to help you with ready solutions and knowledge about our products.
Read more:
TAM-3517 Blizzardpack Th-0735W
TAO-3530 Twisterpack Th-0635 twisterpack-200
TDM-3730 Tsunamipack Th-0835
TMX-536 Thunderpack Th-1035
Infernopack Th-1235
Th-1535
Standard Baseboards
Twister for TAM-3517
Thb-3517 for TAM-3517 X86 Embedded Boards Panel PC
Blizzard for TDM-3730 TIM-3525 Tm-1500
Inferno for TAO-3530 TIM-5510 Tm-1700 Our ARM Cortex-A8 development kits are known as being the easiest to use and give you the opportunity to testdrive our products within hours.

And of course they come with our commitment.
  • Unbeatable documentation
  • Sourcecode software
  • All design files to create your own baseboard
Thunder for TAO-3530 TIM-5780
Tsunami for TAO-3530 Fanless Systems
Bachata for TMX-536 Orca-2510
Orca-2780
Accessoires
TCM-500A

Key Features

tim-3525
Dualcore Intel Atom D525 DC powered fanless embedded board with SO-DIMM DDR3
Two Mini-PCIe expansion slots with SIM cardslot.
Various storage possibilities ranging from IDE, SATA to onboard NAND Flash.
Dual LAN, 4 serial ports. (1 RS-232/422/485), 6 USD and 8 GPIO's.

pdfDatasheet            folderDocumentation and Support



Specifications

CPU Intel Atom D525 dual core at 1.80 Ghz
Memory 1x DDR3 SODIMM Max. 2 GB
Chipset ICH8
Graphic interfaces VGA D-SUB
Single channel LVDS upto 18 bit
Audio chipset Realtek ALC888
7.1 audio, S/PDIF, microphone
2 Watt amplified speakers (L/R)
BIOS Insyde BIOS
Supported OS Linux 2.6.x, Windows XP/Vista/7

Communication Interfaces

By connector DC-in, Marvell Gigabit RJ-45 (2x)
USB 2.0 (4x) RS-232 serial port (1x)
VGA connector
By pinheader LPT, digitial I/O (8x)
USB 2.0 (4x)
RS-232 (2x)
RS-232/422/485 (switch select) (1x)

Expansion and Storage

On board storage NAND 64/128/256/512/1024MB (optional)
Expansion slots 1 Mini-PCIe halfsize (full function PCIe)
1 Mini-PCIe fullsize with SIMcardslot for 3G module
On board connectors 2x SATA
1x IDE 44 pin interface

Power

Power requirements 12VDC

Environmental and Mechanical

Temperature 0° to 60° C
Humidity 10-90%
Dimensions 147 x 102 mm (3.5" formfactor)
Weight 250 grams

Dimensional drawing

all sizes in mm

tim-3525size

Order information

TIM-3525 TIM-3525 with dualcore D525 CPU and DDR3 SO-DIMM
TIM-3455 TIM-3455 with singlecore N455 CPU and DDR3 SO-DIMM (project only and MOQ's apply)
Other configurations such as different CPU, optional interfaces and storage capacities on project basis and subject to minimum order quantities.